1

TWN 0119 Lifting Point weld-on type

Manufacturer Thiele
Description TWN 0119 Lifting Point weld-on type, Size 32-8
Part number F35183
Note Finish: RAL 3003
Mass 27.3 kg
Omniclass number 23.23.13.00
产品选择
Selector Size Partnumber W.L.L. (t) Lashing Capacity (daN) Marking DSK-N E (mm) F (mm) C (mm) L (mm) H (mm) D (mm) B (mm) Weight app. (kg)
1 6-8 F35103 1.12 2200 1 59 31 32 32 28 12 36 0.24
3 8-8 F35113 2 4000 2 69 37 38 38 33 14 42 0.46
4 10-8 F35123 3.15 6300 3 84 46 45 44 38 18 48 0.63
5 13-8 F35133 5.3 10000 5 120 69 60 60 51 24 66 1.9
6 16-8 F35143 8 16000 8 127 66 68 65 61 28 72 2.67
7 22-8 F35163 15 - 15 178 98 96 109 80 39 120 8.09
8 32-8 F35183 31.5 - 32 292 174 145 165 118 56 180 27.3
9 40-8 F35193 50 - 50 371 228 186 210 145 72 230 60
Size
Partnumber
W.L.L. (t)
Lashing Capacity (daN)
Marking DSK-N
E (mm)
F (mm)
C (mm)
L (mm)
H (mm)
D (mm)
B (mm)
Weight app. (kg)
文件
联系供应商
Thiele Conveying and Lifting technology
THIELE GmbH & Co. KG