Transformers

Manufacturer TE Connectivity
Description 4000-09AW18AE999=TRANSFORMER - 6-1611461-2
Part Number 6-1611461-2
URL http://www.te.com/usa-en/product-6-1611461-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Products Unlimited 4000 Series
Also Known As (Marketing Alias) 6-1611461-2
Power Rating [VA] 50
Secondary Voltage [V] 24
Termination Type Quick Connect, Top
Mount Style Foot
Packaging Method Bulk Pack
Product Type Transformer
Primary Voltage 208 V
索取免费的电路板 CAD 模型
产品选择
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Power Rating [VA] Secondary Voltage [V] Termination Type Mount Style Packaging Method Product Type Primary Voltage
1 6-1611461-2 4000-09AW18AE999=TRANSFORMER - 6-1611461-2 Buy Now Products Unlimited 4000 Series 6-1611461-2 50 24 Quick Connect, Top Foot Bulk Pack Transformer 208 V
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Power Rating [VA]
Secondary Voltage [V]
Termination Type
Mount Style
Packaging Method
Product Type
Primary Voltage
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。