Power Contacts

Manufacturer TE Connectivity
Description PIN,MNL,#10, LUBRICATED
Part Number 194210-1
URL http://www.te.com/usa-en/product-194210-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Voltage [VAC] 600
Operating Voltage [VDC] 600
Wire/Cable Size [AWG] 10 – 10
Wire/Cable Size [mm²] 5.26
Mating Pin Diameter [mm] 1.98
Mating Pin Diameter [in] .078
Contact Mating Area Plating Thickness [µm] 5.08
Contact Mating Area Plating Thickness [µin] 200
Contact Termination Area Plating Thickness [µm] 5
Contact Termination Area Plating Thickness [µin] 1
Underplate Material Thickness [µm] 1.02
Underplate Material Thickness [µin] 40
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Contact Current Rating (Max) [A] 32
Crimp Area Plating Thickness [µm] 5
Crimp Area Plating Thickness [µin] 200
Product Type Contact
Contact Type Pin
Glow Wire Rating Standard Part - Not Glow Wire
Contact Mating Area Plating Material Silver
Contact Termination Area Plating Material Silver
Termination Type Crimp
Packaging Method Bag
Wire Type Stranded
Wire/Cable Type Discrete Wire
Packaging Quantity 100
For Use With Mates with 194211-1
VDE Tested Yes
Agency/Standard CSA
CSA File Number LR 16455
UL Rating Recognized
UL File Number E28476
Connector & Contact Terminates To Wire & Cable
Connector Mounting Type Cable Mount
Circuit Application Power
Connector System Wire-to-Wire
Contact Base Material Copper Alloy
Crimp Area Plating Finish Silver
Mount Type Crimp
Contact Underplating Material Nickel
Wire Insulation Support Without
Contact Angle Straight
Contact Retention in Housing Without
CSA Rating Certified
Wire Contact Termination Area Plating Material Silver
产品选择
Selector Part Number Description Buy Now Operating Voltage [VAC] Operating Voltage [VDC] Wire/Cable Size [AWG] Wire/Cable Size [mm²] Mating Pin Diameter [mm] Mating Pin Diameter [in] Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Contact Termination Area Plating Thickness [µm] Contact Termination Area Plating Thickness [µin] Underplate Material Thickness [µm] Underplate Material Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Crimp Area Plating Thickness [µm] Crimp Area Plating Thickness [µin] Product Type Contact Type Glow Wire Rating Contact Mating Area Plating Material Contact Termination Area Plating Material Termination Type Packaging Method Wire Type Wire/Cable Type Packaging Quantity For Use With VDE Tested Agency/Standard CSA File Number UL Rating UL File Number Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Contact Base Material Crimp Area Plating Finish Mount Type Contact Underplating Material Wire Insulation Support Contact Angle Contact Retention in Housing CSA Rating Wire Contact Termination Area Plating Material
1 194210-1 PIN,MNL,#10, LUBRICATED Buy Now 600 600 10 – 10 5.26 1.98 .078 5.08 200 5 1 1.02 40 -55 – 105 -67 – 221 32 5 200 Contact Pin Standard Part - Not Glow Wire Silver Silver Crimp Bag Stranded Discrete Wire 100 Mates with 194211-1 Yes CSA LR 16455 Recognized E28476 Wire & Cable Cable Mount Power Wire-to-Wire Copper Alloy Silver Crimp Nickel Without Straight Without Certified Silver
Part Number
Description
Buy Now
Operating Voltage [VAC]
Operating Voltage [VDC]
Wire/Cable Size [AWG]
Wire/Cable Size [mm²]
Mating Pin Diameter [mm]
Mating Pin Diameter [in]
Contact Mating Area Plating Thickness [µm]
Contact Mating Area Plating Thickness [µin]
Contact Termination Area Plating Thickness [µm]
Contact Termination Area Plating Thickness [µin]
Underplate Material Thickness [µm]
Underplate Material Thickness [µin]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Crimp Area Plating Thickness [µm]
Crimp Area Plating Thickness [µin]
Product Type
Contact Type
Glow Wire Rating
Contact Mating Area Plating Material
Contact Termination Area Plating Material
Termination Type
Packaging Method
Wire Type
Wire/Cable Type
Packaging Quantity
For Use With
VDE Tested
Agency/Standard
CSA File Number
UL Rating
UL File Number
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Contact Base Material
Crimp Area Plating Finish
Mount Type
Contact Underplating Material
Wire Insulation Support
Contact Angle
Contact Retention in Housing
CSA Rating
Wire Contact Termination Area Plating Material
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。