Crimp Wire Pins, Tabs & Ferrules

Manufacturer TE Connectivity
Description PIDG WIRE PIN 22-16 - 743856-000 - AMPS-0-0165142-0
Part Number 165142
URL https://www.te.com/usa-en/product-165142.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series PIDG
Also Known As (Marketing Alias) 743856-000
Also Known As (Marketing Alias) #2 AMPS-0-0165142-0
Pin Diameter [MM] 1.8
Pin Diameter [INCH] .07
Wire Insulation Diameter (Max) [MM] 3.56
Wire Insulation Diameter (Max) [INCH] .14
Material Thickness [MM] .787
Material Thickness [INCH] .031
Overall Length [MM] 20.2
Overall Length [INCH] .8
Terminal Length [MM] 6.7
Terminal Length [INCH] .26
Operating Temperature Range [DEGC] 105
Operating Temperature Range [DEGF] 221
Wire Size [MMSQ] .3 – 1.42
Wire Size [AWG] 22 – 16
Accepts Wire Insulation Diameter Range [MM] 3.56
Accepts Wire Insulation Diameter Range [INCH] .14
DIN Wire Size [MMSQ] .5 – 1
Barrel Inside Diameter [MM] 3.7
Barrel Inside Diameter [INCH] .145
Wire Size [CMA] 493 – 3158
产品选择
Selector Part Number Description Product Documentation Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Pin Diameter [MM] Pin Diameter [INCH] Wire Insulation Diameter (Max) [MM] Wire Insulation Diameter (Max) [INCH] Material Thickness [MM] Material Thickness [INCH] Overall Length [MM] Overall Length [INCH] Terminal Length [MM] Terminal Length [INCH] Operating Temperature Range [DEGC] Operating Temperature Range [DEGF] Wire Size [MMSQ] Wire Size [AWG] Accepts Wire Insulation Diameter Range [MM] Accepts Wire Insulation Diameter Range [INCH] DIN Wire Size [MMSQ] Barrel Inside Diameter [MM] Barrel Inside Diameter [INCH] Wire Size [CMA]
1 165142 PIDG WIRE PIN 22-16 - 743856-000 - AMPS-0-0165142-0 Product Documentation PIDG 743856-000 AMPS-0-0165142-0 1.8 .07 3.56 .14 .787 .031 20.2 .8 6.7 .26 105 221 .3 – 1.42 22 – 16 3.56 .14 .5 – 1 3.7 .145 493 – 3158
2 165168 P.I.D.G. WIRE PIN 22-16 - 004106-000 - 6089315600 - AMPS-0-0165168-0 Product Documentation PIDG 004106-000 6089315600 AMPS-0-0165168-0 1.8 .07 3.56 .14 .787 .031 23 .906 9.9 .39 105 221 .3 – 1.42 22 – 16 3.56 .14 .5 – 1 3.7 .145 493 – 3158
Part Number
Description
Product Documentation
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Pin Diameter [MM]
Pin Diameter [INCH]
Wire Insulation Diameter (Max) [MM]
Wire Insulation Diameter (Max) [INCH]
Material Thickness [MM]
Material Thickness [INCH]
Overall Length [MM]
Overall Length [INCH]
Terminal Length [MM]
Terminal Length [INCH]
Operating Temperature Range [DEGC]
Operating Temperature Range [DEGF]
Wire Size [MMSQ]
Wire Size [AWG]
Accepts Wire Insulation Diameter Range [MM]
Accepts Wire Insulation Diameter Range [INCH]
DIN Wire Size [MMSQ]
Barrel Inside Diameter [MM]
Barrel Inside Diameter [INCH]
Wire Size [CMA]
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。