2

Signal Relays

Manufacturer TE Connectivity
Description IMB06CGR 140mW 12V DIELEC.2500
Part Number 1462041-3
URL http://www.te.com/usa-en/product-1462041-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series IM A/B
Contact Current Rating [A] 2
Coil Power Rating (DC) [mW] 140
Coil Resistance [O] 1029
Environmental Ambient Temperature (Max) [°C] 85
Environmental Ambient Temperature (Max) [°F] 185
Height [mm] 5.65
Height [in] .221
Length [in] 10
Operating Temperature Range [°C] -40 – 85
Weight [g] .75
Weight [oz] .026
Width [mm] 6
Width [in] .236
Coil Voltage Rating [VAC] 12
Coil Voltage Rating [VDC] 12
Contact Switching Voltage (Max) [VAC] 250
Contact Switching Voltage (Max) [VDC] 220
Contact Voltage Rating [VAC] 250
Contact Voltage Rating [VDC] 220
Contact Limiting Breaking Current [A] 2
Contact Limiting Continuous Current [A] 2
Contact Limiting Making Current [A] 2
Contact Limiting Short-Time Current [A] 2
Dimensions (L x W x H) (Approximate) [mm] 10 x 6 x 5.65
Dimensions (L x W x H) (Approximate) [in] .393 x .236 x .222
Insulation Initial Resistance [MO] 1000000
Insulation Initial Dielectric Between Open Contacts [Vrms] 2500
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 3500
Contact Arrangement 1 Form A (NO)
Coil Magnetic System Monostable, DC, Polarized
Mounting Type Printed Circuit Board
Terminal Type PCB-SMT
Actuating System DC
Coil Power Rating Class 50 – 300 mW
Contact Current Class 0 – 2 A
Contact Plating Material Gold
Packaging Method Reel
Product Type Relay
Relay Type IM Relay
Termination Type Surface Mount
Contact Switching Load (Min) .1mA @ .0001V
Contact Material PdRu+Au
Contact Number of Poles 1
Contact Special Features Bifurcated/Twin Contacts
Environmental Category of Protection RTV
Insulation Special Features 4900V Initial Surge Withstand Voltage Between Contacts & Coil
Coil Type Monostable
Additional Features Gull Wing
Insertion Loss (HF Parameter) -.33dB @ 900MHz
Isolation (HF Parameter) -18.8dB @ 900MHz
Performance Type High Dielectric
Voltage Standing Wave Ration (HF Parameter) 1.49 @ 900Mhz
Insulation Initial Dielectric Between Coil/Contact Class 3000 – 3500 V
Height Class (Mechanical) 0 – 6 mm
Length Class (Mechanical) 0 – 10 mm
Width Class (Mechanical) 0 – 6 mm
Environmental Ambient Temperature Class 70 – 85°C
产品选择
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Also Known As (Marketing Alias) #3 Also Known As (Marketing Alias) #4 Also Known As (Marketing Alias) #5 Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VAC] Coil Voltage Rating [VDC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VAC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Dimensions (L x W x H) (Approximate) [mm] Dimensions (L x W x H) (Approximate) [in] Insulation Initial Resistance [MO] Insulation Initial Dielectric Between Adjacent Contacts [Vrms] Insulation Initial Dielectric Between Open Contacts [Vrms] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Coil Special Features Contact Switching Load (Min) Contact Material Contact Number of Poles Contact Special Features Environmental Category of Protection Insulation Special Features Coil Type Additional Features Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Voltage Standing Wave Ration (HF Parameter) Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1462037-4 IM03GR=IM Relay 140 mW 5V - 1-1462037-4 Buy Now IM 1-1462037-4 2 140 178 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
12 1-1462039-8 IM06DGR=IM RELAY 140MW 12V Buy Now IM 5 140 1029 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 12 12 250 220 250 220 5 5 5 5 10 x 6 x 5.65 .393 x .236 x .222 1000000 750 750 1500 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 5 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V AgNi+Au 2 Bifurcated/Twin Contacts RTV 2000V Initial Surge Withstand Voltage Between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Current 1.06 @ 100MHz 1000 V – 1500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
23 1-1462039-9 IM42DGR=IM RELAY 100 MW 4.5 V Buy Now IM 5 100 203 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 5 5 250 220 250 220 5 5 5 5 10 x 6 x 5.65 .393 x .236 x .222 1000000 750 750 1500 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 5 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V AgNi+Au 2 Bifurcated/Twin Contacts RTV 2000V Initial Surge Withstand Voltage Between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -37dB @ 100MHz High Current 1.06 @ 100MHz 1000 V – 1500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
34 1-1462042-0 IMC02CGR=IM Relay 140 mW 4.5 V 1CO HDV Buy Now IM C 4 140 145 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 2500 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 3000V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
44 1-1462042-1 IMC07GR=IM Relay 200 mW 24V 1CO Buy Now IM C 4 140 2880 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 24 24 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1800 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
45 1462037-1 IM01GR=IM Relay 140 mW 3 V - 1462037-1 Buy Now IM 1462037-1 2 140 64 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 3 3 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
46 1462037-9 IM02GR=IM RELAY 140 MW 4.5 V - 1462037-9 - A86831-000 Buy Now IM 1462037-9 A86831-000 2 140 145 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
47 1462038-1 IM02CGR=140MW 4.5V HDV Buy Now IM 2 140 145 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
48 1462038-2 IM03CGR=140MW 5V HDV Buy Now IM 2 140 178 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
2 1462038-3 IM05CGR=140MW 9V HDV Buy Now IM 2 140 579 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 9 9 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
3 1462038-4 IM01CGR=140MW 3V HDV Buy Now IM 2 140 64 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 3 3 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz High Dielectric 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
4 1462039-2 IM07CGR=IM RELAY 200MW 24V HDV Buy Now IM 2 200 2880 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 24 24 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
5 1462039-3 IM12GR=IM RELAY 100MW 4,5 V Buy Now IM 2 100 194 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
6 1462039-4 IM13GR=IM RELAY 100 MW 5V Buy Now IM 2 100 234 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
7 1462039-5 IM16GR=IM RELAY 110 MW 12 V Buy Now IM 2 110 1315 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 12 12 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
8 1462039-6 IM17GR=IM RELAY 140 MW 24 V Buy Now IM 2 140 4120 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 24 24 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
9 1462041-3 IMB06CGR 140mW 12V DIELEC.2500 Buy Now IM A/B 2 140 1029 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 12 12 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 2500 3500 1 Form A (NO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 4900V Initial Surge Withstand Voltage Between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz High Dielectric 1.49 @ 900Mhz 3000 – 3500 V 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
10 1462041-7 IMB03CGR=140MW 5V dielectic 25 Buy Now IM A/B 2 140 178 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 2500 3500 1 Form A (NO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 4900V Initial Surge Withstand Voltage Between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.06 @ 100MHz 3000 – 3500 V 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
11 1462042-1 IMC01GR=IM Relay 140 mW 3 V 1CO Buy Now IM C 4 140 64 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 3 3 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1800 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
13 1462042-2 IMC02GR=IM Relay 140 mW 4.5 V 1CO Buy Now IM C 4 140 145 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1800 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -37dB @ 100MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
14 1462042-3 IMC06GR=IM Relay 140 mW 12V 1CO Buy Now IM C 4 140 1029 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 12 12 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1800 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
15 1462042-8 IMC03GR=IM Relay 140 mW 5 V 1C Buy Now IM C 4 140 178 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 5 12 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1800 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
16 1462042-9 IMC06CGR=IM Relay 140 mW 12V 1 Buy Now IM C 4 140 1029 85 185 5.65 .224 10 -40 – 85 .75 .026 6 .222 12 12 250 220 250 220 4 3 4 4 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 2500 1 Form C (CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 4 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 1 Bifurcated/Twin Contacts RTV 3000V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
17 1462043-1 IME01GR=140MW 3V 2NO Buy Now IM D/E 2 140 64 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 3 3 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form A (NO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
18 1462043-2 IME02GR=140MW 4.5V 2NO Buy Now IM D/E 2 140 145 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form A (NO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
19 1462043-3 IME03GR=140MW 5V 2NO Buy Now IM D/E 2 140 178 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form A (NO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
20 1462043-4 IME06GR=140MW 12V 2NO Buy Now IM D/E 2 140 1029 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 12 12 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form A (NO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -18.8dB @ 900MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
21 2-1462037-3 IM06GR=IM Relay 140 mW 12 V - 2-1462037-3 Buy Now IM 2-1462037-3 2 140 1029 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 12 12 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
22 2-1462039-6 IM21GR=IM RELAY 50MW 3 V Buy Now IM 2 50 180 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 3 3 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Ultra High Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
24 2-1462039-7 IM22GR=IM RELAY 50MW 4.5V Buy Now IM 2 50 405 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Ultra High Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
25 2-1462039-9 IM23GR=IM RELAY 50MW 5V Buy Now IM 2 50 500 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Ultra High Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
26 3-1462037-1 IM42GR =IM RELAY 100 MW 4.5 V - 1380064 - 1413479 - CA3323-000 - IM42GS - PER-C103-3003-0297 Buy Now IM 1380064 1413479 CA3323-000 IM42GS PER-C103-3003-0297 2 100 203 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
27 3-1462037-4 IM05GR=IM RELAY 140 MW 9 V - 1413481 - 3-1462037-4 Buy Now IM 1413481 3-1462037-4 2 140 579 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 9 9 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
28 3-1462037-7 IM00GR=IM RELAY 140 MW 1.5 V - 3-1462037-7 Buy Now IM 3-1462037-7 2 140 16 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 2 1.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
29 4-1462037-2 IM04GR=IM RELAY 140 MW 6 V - 4-1462037-2 Buy Now IM 4-1462037-2 2 140 257 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 6 6 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
30 4-1462037-7 IM07GR=IM RELAY 200 MW 24 VDC - 4-1462037-7 Buy Now IM 4-1462037-7 2 200 2880 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 24 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
31 4-1462039-1 IM42CGR=IM-RELAY 100MW 4.5V BI Buy Now IM 2 100 203 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
32 5-1462037-1 IM40GR=IM RELAY 100 MW 1.5 V B Buy Now IM 2 100 23 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 2 1.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Ultra High Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
33 5-1462037-4 IM41GR=IM RELAY 100 MW 3 V BIS - 1363364 Buy Now IM 1363364 2 100 90 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 3 3 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
35 5-1462037-9 IM43GR=IM RELAY 100 MW 5 V BIS Buy Now IM 2 100 250 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
36 5-1462039-7 IM42PGR=IM RELAY 100 MW 4.5 V Bi Buy Now IM 2 100 203 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 4.5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 750 750 1500 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2000V Initial Surge Withstand Voltage Between Contacts & Coil Bistable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Contact Stability 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
37 6-1462037-2 IM44GR=IM RELAY 100 MW 6 V BIS Buy Now IM 2 100 360 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 6 6 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
38 6-1462037-4 IM45GR=IM RELAY 100 MW 9 V BIS Buy Now IM 2 100 810 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 9 9 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
39 6-1462037-7 IM46GR=IM RELAY 100 MW 12 V BI Buy Now IM 2 100 1440 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 12 12 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
40 7-1462037-0 IM47GR=IM RELAY 200 MW 24 V BI Buy Now IM 2 200 2880 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 24 24 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
41 9-1462037-9 IM06CGR=140MW12V HDV Buy Now IM 2 140 1029 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 12 12 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz High Dielectric 1.06 @ 100MHz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
42 9-1462038-5 IM11GR=IM RELAY 100MW 3 V Buy Now IM 2 100 91 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .236 3 3 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1000 1000 1800 2 Form C (2 CO) Monostable, DC, Polarized Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount Sensitive Version .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Monostable Gull Wing -.33dB @ 900MHz -18.8dB @ 900MHz Standard 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
43 9-1462038-7 IM43CGR=IM-RELAY 100MW 5V BIS Buy Now IM 2 100 250 85 185 5.65 .221 10 -40 – 85 .75 .026 6 .222 5 5 250 220 250 220 2 2 2 2 10 x 6 x 5.65 .393 x .236 x .222 1000000 1800 1500 1800 2 Form C (2 CO) Bistable, 1 Coil Printed Circuit Board PCB-SMT DC 50 – 300 mW 0 – 2 A Gold Reel Relay IM Relay Surface Mount .1mA @ .0001V PdRu+Au 2 Bifurcated/Twin Contacts RTV 2500V Initial Surge Withstand Voltage between Contacts & Coil Bistable Gull Wing -.03dB @ 100MHz -37dB @ 100MHz High Dielectric 1.49 @ 900Mhz 1500 V – 2500 VA 0 – 6 mm 0 – 10 mm 0 – 6 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Also Known As (Marketing Alias) #3
Also Known As (Marketing Alias) #4
Also Known As (Marketing Alias) #5
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VAC]
Coil Voltage Rating [VDC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VAC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Dimensions (L x W x H) (Approximate) [mm]
Dimensions (L x W x H) (Approximate) [in]
Insulation Initial Resistance [MO]
Insulation Initial Dielectric Between Adjacent Contacts [Vrms]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Coil Special Features
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Insulation Special Features
Coil Type
Additional Features
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Voltage Standing Wave Ration (HF Parameter)
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
文件
IMB Relay - 1462041-3
IMB Relay - 1462041-7
IMC Relay Datasheet - 1-1462042-0
IMC Relay Datasheet - 1-1462042-1
IMC Relay Datasheet - 1462042-1
IMC Relay Datasheet - 1462042-2
IMC Relay Datasheet - 1462042-3
IMC Relay Datasheet - 1462042-8
IMC Relay Datasheet - 1462042-9
IMD/E Relay Datasheet - 1462043-1
IMD/E Relay Datasheet - 1462043-2
IMD/E Relay Datasheet - 1462043-3
IMD/E Relay Datasheet - 1462043-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1-1462037-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1-1462039-8
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1-1462039-9
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1-1462042-0
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1-1462042-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462037-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462037-9
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462038-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462038-2
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462038-3
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462038-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462039-2
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462039-3
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462039-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462039-5
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462039-6
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462041-3
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462041-7
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462042-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462042-2
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462042-3
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462042-8
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462042-9
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462043-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462043-2
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462043-3
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 1462043-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 2-1462037-3
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 2-1462039-6
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 2-1462039-7
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 2-1462039-9
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 3-1462037-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 3-1462037-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 3-1462037-7
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 4-1462037-2
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 4-1462037-7
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 4-1462039-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 5-1462037-1
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 5-1462037-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 5-1462037-9
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 5-1462039-7
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 6-1462037-2
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 6-1462037-4
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 6-1462037-7
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 7-1462037-0
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 9-1462037-9
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 9-1462038-5
Axicom Signal and High Frequency Relays (RF Switches) APPLICATION NOTE #2 - 9-1462038-7
Industrial Relays Quick Reference Guide - 1-1462037-4
Industrial Relays Quick Reference Guide - 1-1462039-8
Industrial Relays Quick Reference Guide - 1-1462039-9
Industrial Relays Quick Reference Guide - 1462037-1
Industrial Relays Quick Reference Guide - 1462037-9
Industrial Relays Quick Reference Guide - 1462038-1
Industrial Relays Quick Reference Guide - 1462038-2
Industrial Relays Quick Reference Guide - 1462038-3
Industrial Relays Quick Reference Guide - 1462038-4
Industrial Relays Quick Reference Guide - 1462039-2
Industrial Relays Quick Reference Guide - 1462039-3
Industrial Relays Quick Reference Guide - 1462039-4
Industrial Relays Quick Reference Guide - 1462039-5
Industrial Relays Quick Reference Guide - 1462039-6
Industrial Relays Quick Reference Guide - 1462041-3
Industrial Relays Quick Reference Guide - 1462041-7
Industrial Relays Quick Reference Guide - 1462042-3
Industrial Relays Quick Reference Guide - 1462042-8
Industrial Relays Quick Reference Guide - 1462042-9
Industrial Relays Quick Reference Guide - 1462043-3
Industrial Relays Quick Reference Guide - 1462043-4
Industrial Relays Quick Reference Guide - 2-1462037-3
Industrial Relays Quick Reference Guide - 2-1462039-6
Industrial Relays Quick Reference Guide - 2-1462039-7
Industrial Relays Quick Reference Guide - 2-1462039-9
Industrial Relays Quick Reference Guide - 3-1462037-1
Industrial Relays Quick Reference Guide - 3-1462037-4
Industrial Relays Quick Reference Guide - 4-1462037-2
Industrial Relays Quick Reference Guide - 4-1462037-7
Industrial Relays Quick Reference Guide - 4-1462039-1
Industrial Relays Quick Reference Guide - 5-1462037-1
Industrial Relays Quick Reference Guide - 5-1462037-4
Industrial Relays Quick Reference Guide - 5-1462037-9
Industrial Relays Quick Reference Guide - 5-1462039-7
Industrial Relays Quick Reference Guide - 6-1462037-2
Industrial Relays Quick Reference Guide - 6-1462037-4
Industrial Relays Quick Reference Guide - 6-1462037-7
Industrial Relays Quick Reference Guide - 9-1462037-9
Industrial Relays Quick Reference Guide - 9-1462038-5
Industrial Relays Quick Reference Guide - 9-1462038-7
IM-Relay Marking - 1-1462037-4
IM-Relay Marking - 1-1462039-8
IM-Relay Marking - 1-1462039-9
IM-Relay Marking - 1-1462042-0
IM-Relay Marking - 1-1462042-1
IM-Relay Marking - 1462037-1
IM-Relay Marking - 1462037-9
IM-Relay Marking - 1462038-1
IM-Relay Marking - 1462038-2
IM-Relay Marking - 1462038-3
IM-Relay Marking - 1462038-4
IM-Relay Marking - 1462039-2
IM-Relay Marking - 1462039-3
IM-Relay Marking - 1462039-4
IM-Relay Marking - 1462039-5
IM-Relay Marking - 1462039-6
IM-Relay Marking - 1462041-3
IM-Relay Marking - 1462041-7
IM-Relay Marking - 1462042-1
IM-Relay Marking - 1462042-2
IM-Relay Marking - 1462042-3
IM-Relay Marking - 1462042-8
IM-Relay Marking - 1462042-9
IM-Relay Marking - 1462043-1
IM-Relay Marking - 1462043-2
IM-Relay Marking - 1462043-3
IM-Relay Marking - 1462043-4
IM-Relay Marking - 2-1462037-3
IM-Relay Marking - 2-1462039-6
IM-Relay Marking - 2-1462039-7
IM-Relay Marking - 2-1462039-9
IM-Relay Marking - 3-1462037-1
IM-Relay Marking - 3-1462037-4
IM-Relay Marking - 3-1462037-7
IM-Relay Marking - 4-1462037-2
IM-Relay Marking - 4-1462037-7
IM-Relay Marking - 4-1462039-1
IM-Relay Marking - 5-1462037-1
IM-Relay Marking - 5-1462037-4
IM-Relay Marking - 5-1462037-9
IM-Relay Marking - 5-1462039-7
IM-Relay Marking - 6-1462037-2
IM-Relay Marking - 6-1462037-4
IM-Relay Marking - 6-1462037-7
IM-Relay Marking - 7-1462037-0
IM-Relay Marking - 9-1462037-9
IM-Relay Marking - 9-1462038-5
IM-Relay Marking - 9-1462038-7
IM2-G-Relay - 1-1462037-4
IM2-G-Relay - 1-1462039-8
IM2-G-Relay - 1-1462039-9
IM2-G-Relay - 1462037-1
IM2-G-Relay - 1462037-9
IM2-G-Relay - 1462038-1
IM2-G-Relay - 1462038-2
IM2-G-Relay - 1462038-3
IM2-G-Relay - 1462038-4
IM2-G-Relay - 1462039-2
IM2-G-Relay - 1462039-3
IM2-G-Relay - 1462039-4
IM2-G-Relay - 1462039-5
IM2-G-Relay - 1462039-6
IM2-G-Relay - 2-1462037-3
IM2-G-Relay - 2-1462039-6
IM2-G-Relay - 2-1462039-7
IM2-G-Relay - 2-1462039-9
IM2-G-Relay - 3-1462037-1
IM2-G-Relay - 3-1462037-4
IM2-G-Relay - 3-1462037-7
IM2-G-Relay - 4-1462037-2
IM2-G-Relay - 4-1462037-7
IM2-G-Relay - 4-1462039-1
IM2-G-Relay - 5-1462037-1
IM2-G-Relay - 5-1462037-4
IM2-G-Relay - 5-1462037-9
IM2-G-Relay - 5-1462039-7
IM2-G-Relay - 6-1462037-2
IM2-G-Relay - 6-1462037-4
IM2-G-Relay - 6-1462037-7
IM2-G-Relay - 7-1462037-0
IM2-G-Relay - 9-1462037-9
IM2-G-Relay - 9-1462038-5
IM2-G-Relay - 9-1462038-7
IMB-G-Relay - 1462041-3
IMB-G-Relay - 1462041-7
IMC-G-Relay - 1-1462042-0
IMC-G-Relay - 1-1462042-1
IMC-G-Relay - 1462042-1
IMC-G-Relay - 1462042-2
IMC-G-Relay - 1462042-3
IMC-G-Relay - 1462042-8
IMC-G-Relay - 1462042-9
IME-G-Relay - 1462043-1
IME-G-Relay - 1462043-2
IME-G-Relay - 1462043-3
IME-G-Relay - 1462043-4
3D PDF - 1-1462042-0
3D PDF - 1-1462042-1
3D PDF - 1-1462037-4
3D PDF - 1-1462039-8
3D PDF - 1-1462039-9
3D PDF - 1462037-1
3D PDF - 1462037-9
3D PDF - 1462038-1
3D PDF - 1462038-2
3D PDF - 1462038-3
3D PDF - 1462038-4
3D PDF - 1462039-2
3D PDF - 1462039-3
3D PDF - 1462039-4
3D PDF - 1462039-5
3D PDF - 1462039-6
3D PDF - 2-1462037-3
3D PDF - 2-1462039-6
3D PDF - 2-1462039-7
3D PDF - 2-1462039-9
3D PDF - 3-1462037-1
3D PDF - 3-1462037-4
3D PDF - 3-1462037-7
3D PDF - 4-1462037-2
3D PDF - 4-1462037-7
3D PDF - 4-1462039-1
3D PDF - 5-1462037-1
3D PDF - 5-1462037-4
3D PDF - 5-1462037-9
3D PDF - 5-1462039-7
3D PDF - 6-1462037-2
3D PDF - 6-1462037-4
3D PDF - 6-1462037-7
3D PDF - 7-1462037-0
3D PDF - 9-1462037-9
3D PDF - 9-1462038-5
3D PDF - 9-1462038-7
3D PDF - 1462041-3
3D PDF - 1462041-7
3D PDF - 1462041-3
3D PDF - 1462041-7
3D PDF - 1462042-1
3D PDF - 1462042-2
3D PDF - 1462042-3
3D PDF - 1462042-8
3D PDF - 1462042-9
3D PDF - 1462043-1
3D PDF - 1462043-1
3D PDF - 1462043-2
3D PDF - 1462043-3
3D PDF - 1462043-4
3D PDF - 1462043-3
3D PDF - 1462043-4
Definitions Relays - 1-1462037-4
Definitions Relays - 1-1462039-8
Definitions Relays - 1-1462039-9
Definitions Relays - 1-1462042-0
Definitions Relays - 1-1462042-1
Definitions Relays - 1462037-1
Definitions Relays - 1462037-9
Definitions Relays - 1462038-1
Definitions Relays - 1462038-2
Definitions Relays - 1462038-3
Definitions Relays - 1462038-4
Definitions Relays - 1462039-2
Definitions Relays - 1462039-3
Definitions Relays - 1462039-4
Definitions Relays - 1462039-5
Definitions Relays - 1462039-6
Definitions Relays - 1462041-3
Definitions Relays - 1462041-7
Definitions Relays - 1462042-1
Definitions Relays - 1462042-2
Definitions Relays - 1462042-3
Definitions Relays - 1462042-8
Definitions Relays - 1462042-9
Definitions Relays - 1462043-1
Definitions Relays - 1462043-2
Definitions Relays - 1462043-3
Definitions Relays - 1462043-4
Definitions Relays - 2-1462037-3
Definitions Relays - 2-1462039-6
Definitions Relays - 2-1462039-7
Definitions Relays - 2-1462039-9
Definitions Relays - 3-1462037-1
Definitions Relays - 3-1462037-4
Definitions Relays - 3-1462037-7
Definitions Relays - 4-1462037-2
Definitions Relays - 4-1462037-7
Definitions Relays - 4-1462039-1
Definitions Relays - 5-1462037-1
Definitions Relays - 5-1462037-4
Definitions Relays - 5-1462037-9
Definitions Relays - 5-1462039-7
Definitions Relays - 6-1462037-2
Definitions Relays - 6-1462037-4
Definitions Relays - 6-1462037-7
Definitions Relays - 7-1462037-0
Definitions Relays - 9-1462037-9
Definitions Relays - 9-1462038-5
Definitions Relays - 9-1462038-7
MD_1-1462039-8_10042017218_dmtec - 1-1462039-8
MD_1462037-1_062120181147_dmtec - 1462037-1
MD_1462037-9_09072017236_dmtec - 1462037-9
MD_1462038-1_112120172157_dmtec - 1462038-1
MD_1462038-2_112120172217_dmtec - 1462038-2
MD_1462038-4_12142017746_dmtec - 1462038-4
MD_1462039-2_03272018219_dmtec - 1462039-2
MD_1462042-8_10162017757_dmtec - 1462042-8
MD_1462043-3_03302018030_dmtec - 1462043-3
MD_2-1462037-3_06192018137_dmtec - 2-1462037-3
MD_2-1462039-7_05192017514_dmtec - 2-1462039-7
MD_2-1462039-9_05252018234_dmtec - 2-1462039-9
MD_3-1462037-1_02242016234_dmtec - 3-1462037-1
MD_3-1462037-4_031920182258_dmtec - 3-1462037-4
MD_4-1462037-7_092720162229_dmtec - 4-1462037-7
MD_5-1462037-1_022020171037_dmtec - 5-1462037-1
MD_6-1462037-7_070620151114_dmtec - 6-1462037-7
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。