Hard Wired Box Accessories

Manufacturer TE Connectivity
Description COVER 2 POS MINI FUSE BOX
Part Number 2066502-3
URL http://www.te.com/usa-en/product-2066502-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 8.13
Centerline (Pitch) [in] .32
Accessory Type Cover
Number of Positions 2
Sealable Yes
Degree of Protection IP67
产品选择
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Accessory Type Number of Positions Sealable Degree of Protection
1 2066502-3 COVER 2 POS MINI FUSE BOX Buy Now -40 – 125 -40 – 257 8.13 .32 Cover 2 Yes IP67
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Accessory Type
Number of Positions
Sealable
Degree of Protection
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。