Hard Wired Box Accessories

Manufacturer TE Connectivity
Description BOLT M5 WITH SQUARE HEAD
Part Number 1534968-2
URL http://www.te.com/usa-en/product-1534968-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Modular Hard Wired Fuse and Relay Box
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Accessory Type Screw
UL Flammability Rating None
产品选择
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Accessory Type UL Flammability Rating
1 1534968-2 BOLT M5 WITH SQUARE HEAD Buy Now Modular Hard Wired Fuse and Relay Box -40 – 105 -40 – 221 Screw None
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Accessory Type
UL Flammability Rating
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。