Battery Holders

Manufacturer TE Connectivity
Description VERTICAL BATTERY CONNECTOR ASSY
Part Number 6339488-1
URL http://www.te.com/usa-en/product-6339488-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -30 – 70
Operating Temperature Range [°F] -22 – 158
Contact Current Rating (Max) [A] 7
Mounting Angle Vertical
Contact Mating Area Plating Material Tin
Housing Color Black
Housing Material PBT GF
Packaging Method Box
Packaging Quantity 100
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 2
Battery Dimensions 26.42 x 22.94 x 7.62
Battery Holder Color Black
Battery Holder Material PBT GF
Battery Holder Type Coin Cell
Battery Size CR2032
For Battery Type CR2032
PCB Mount Retention Without
Locating Posts Without
Mounting Holes Without
索取免费的电路板 CAD 模型
产品选择
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Mounting Angle Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Battery Dimensions Battery Holder Color Battery Holder Material Battery Holder Type Battery Size For Battery Type PCB Mount Retention Locating Posts Mounting Holes
1 6339488-1 VERTICAL BATTERY CONNECTOR ASSY Buy Now -30 – 70 -22 – 158 7 Vertical Tin Black PBT GF Box 100 Printed Circuit Board Board Mount Signal Board-to-Board 2 26.42 x 22.94 x 7.62 Black PBT GF Coin Cell CR2032 CR2032 Without Without Without
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Mounting Angle
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Battery Dimensions
Battery Holder Color
Battery Holder Material
Battery Holder Type
Battery Size
For Battery Type
PCB Mount Retention
Locating Posts
Mounting Holes
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。