2

Battery Holders

Manufacturer TE Connectivity
Description BATTERY HOLDER ASSY FOR ML614
Part Number 1318164-1
URL http://www.te.com/usa-en/product-1318164-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Contact Current Rating (Max) [A] 7
Battery Weight [g] .07
Mounting Angle Horizontal
Contact Mating Area Plating Material Nickel over Nickel Palladium over Gold
Housing Color Black
Housing Material Thermoplastic
Packaging Method Tape & Reel
Packaging Quantity 1500
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 2
Battery Dimensions .264 x .417
Battery Holder Color Black
Battery Holder Material Thermoplastic (6T Nylon)
Battery Holder Type Coin Cell
Battery Size ML614
For Battery Type ML614
PCB Mount Retention Without
Locating Posts Without
Mounting Holes Without
产品选择
Selector Part Number Description Buy Now Operating Temperature Range [°C] Operating Temperature Range [°F] Contact Current Rating (Max) [A] Battery Weight [g] Mounting Angle Contact Mating Area Plating Material Housing Color Housing Material Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Battery Dimensions Battery Holder Color Battery Holder Material Battery Holder Type Battery Size For Battery Type PCB Mount Retention Locating Posts Mounting Holes
1 1318164-1 BATTERY HOLDER ASSY FOR ML614 Buy Now -40 – 85 -40 – 185 7 .07 Horizontal Nickel over Nickel Palladium over Gold Black Thermoplastic Tape & Reel 1500 Printed Circuit Board Board Mount Signal Board-to-Board 2 .264 x .417 Black Thermoplastic (6T Nylon) Coin Cell ML614 ML614 Without Without Without
2 1376164-1 BATTERY HOLDER ML621 ASSY Buy Now -40 – 85 -40 – 185 7 .09 Horizontal Nickel over Nickel Palladium over Gold Green Thermoplastic Tape & Reel 2000 Printed Circuit Board Board Mount Signal Board-to-Board 2 6.8 x 2.1 Green Coin Cell ML621 ML621 Without Without Without
3 353832-1 BATTERY HOLDER ASSY Buy Now -40 – 85 -40 – 185 7 .08 Horizontal Nickel over Nickel Palladium over Gold White Thermoplastic Tape & Reel 1500 Printed Circuit Board Board Mount Signal Board-to-Board 2 .264 x .417 Natural Thermoplastic (6T Nylon) Coin Cell 616 ML616 Without With Without
Part Number
Description
Buy Now
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Contact Current Rating (Max) [A]
Battery Weight [g]
Mounting Angle
Contact Mating Area Plating Material
Housing Color
Housing Material
Packaging Method
Packaging Quantity
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Battery Dimensions
Battery Holder Color
Battery Holder Material
Battery Holder Type
Battery Size
For Battery Type
PCB Mount Retention
Locating Posts
Mounting Holes
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。