Other Hard Wired Boxes

Manufacturer TE Connectivity
Description BASE ASSY, 49 POSN ISO FUSE AND RELAY
Part Number 2297813-1
URL http://www.te.com/usa-en/product-2297813-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Temperature (Max) [°C] 125
Operating Temperature (Max) [°F] 257
Operating Temperature Range [°C] -40 – 125
Operating Temperature Range [°F] -40 – 257
Centerline (Pitch) [mm] 8.13
Centerline (Pitch) [in] .307
Contact Current Rating (Max) [A] 20
Nominal Voltage Architecture [V] 12
Relay Type ISO Mini
Number of Positions 49
Sealable Yes
Component Type Fuse Holder
Secondary Locking No
Fuse Type Mini ATM Fuse
Degree of Protection IP67
Number of Fuses (Maximum) 22
Number of Relays (Maximum) 1
产品选择
Selector Part Number Description Buy Now Operating Temperature (Max) [°C] Operating Temperature (Max) [°F] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Nominal Voltage Architecture [V] Relay Type Number of Positions Sealable Component Type Secondary Locking Fuse Type Degree of Protection Number of Fuses (Maximum) Number of Relays (Maximum)
1 2297813-1 BASE ASSY, 49 POSN ISO FUSE AND RELAY Buy Now 125 257 -40 – 125 -40 – 257 8.13 .307 20 12 ISO Mini 49 Yes Fuse Holder No Mini ATM Fuse IP67 22 1
Part Number
Description
Buy Now
Operating Temperature (Max) [°C]
Operating Temperature (Max) [°F]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Nominal Voltage Architecture [V]
Relay Type
Number of Positions
Sealable
Component Type
Secondary Locking
Fuse Type
Degree of Protection
Number of Fuses (Maximum)
Number of Relays (Maximum)
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。