Module Component

Manufacturer TE Connectivity
Description AUTOFUSE HOLDER BLACK
Part Number 185847-2
URL http://www.te.com/usa-en/product-185847-2.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Operating Voltage [V] 12
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
UL Flammability Rating UL 94V-HB
Sealable No
Component Type Fuse Holder
Coupling with Other TE Modules Yes
Other Component Type Others
Secondary Locking No
Terminal Primary Locking Feature Locking Lance
Number of Fuses (Minimum) 4
Vibration Class Level 3G
Fuse Type Medium Fuse
产品选择
Selector Part Number Description Buy Now Operating Voltage [V] Operating Temperature Range [°C] Operating Temperature Range [°F] UL Flammability Rating Sealable Component Type Coupling with Other TE Modules Other Component Type Secondary Locking Terminal Primary Locking Feature Number of Fuses (Minimum) Vibration Class Level Fuse Type
1 185847-2 AUTOFUSE HOLDER BLACK Buy Now 12 -40 – 85 -40 – 185 UL 94V-HB No Fuse Holder Yes Others No Locking Lance 4 3G Medium Fuse
Part Number
Description
Buy Now
Operating Voltage [V]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
UL Flammability Rating
Sealable
Component Type
Coupling with Other TE Modules
Other Component Type
Secondary Locking
Terminal Primary Locking Feature
Number of Fuses (Minimum)
Vibration Class Level
Fuse Type
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。