DIP Sockets

Manufacturer TE Connectivity
Description 514-AG7D-LF=R/A DIP; ROHS; GOLD/TIN - 514-AG7D-LF
Part Number 1825088-3
URL http://www.te.com/usa-en/product-1825088-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Augat 500 Series
Also Known As (Marketing Alias) 514-AG7D-LF
Row-to-Row Spacing [mm] 7.62
Row-to-Row Spacing [in] .3
Contact Mating Area Plating Thickness [µin] 20
Length [in] .7
Termination Post Length [mm] 4.32
Termination Post Length [in] .17
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Height Above PC Board [mm] 11.43
Height Above PC Board [in] .45
Profile Standard
Mounting Angle Right Angle/Horizontal
Contact Termination Type Through Hole
Contact Mating Area Plating Material Gold
Color Black
Contact Type Pin
Housing Material Thermoplastic
Mating Alignment With
Mating Alignment Type Polarization
Number of Rows 2
Packaging Method Tube
Packaging Quantity 34
Product Type Socket
Socket Type DIP
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 14
Contact Base Material Beryllium Copper
Mating Contact Type Four-Fingered
PCB Contact Termination Area Plating Material Tin
Frame Style Closed
Socket Style Standard
Quantity per Tube 34
Tubes per Box 60
Leg Style Straight
Sleeve Material Brass
Sleeve Plating Material Brass
DIP Socket Type Closed Frame
Contact Fabrication Screw Machine
产品选择
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Color Contact Type Housing Material Mating Alignment Mating Alignment Type Number of Rows Packaging Method Packaging Quantity Product Type Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material PCB Mount Retention Mating Contact Type PCB Contact Termination Area Plating Material Frame Style Socket Style Quantity per Tube Tubes per Box Leg Style Sleeve Material Sleeve Plating Material DIP Socket Type Contact Fabrication
1 1-1571550-2 540-AG12D-LF=500 DIP,PCB,SN/SN - 540-AG12D-LF Buy Now Augat 500 Series 540-AG12D-LF 15.24 .6 25 5000 2 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 12 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 40 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
12 1-1571551-0 532-AG12D-ES-LF=500 DIP,SN/SN - 532-AG12D-ES-LF Buy Now Augat 500 Series 532-AG12D-ES-LF 15.24 .6 25 5000 1.6 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 15 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 32 Beryllium Copper Without Four-Fingered Tin Closed Standard 15 100 Straight Nickel Tin Closed Frame Stamped & Formed
23 1-1571551-2 540-AG12D-ES-LF=500 DIP,SN/SN - 540-AG12D-ES-LF Buy Now Augat 500 Series 540-AG12D-ES-LF 15.24 .6 25 5000 2 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 12 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 40 Beryllium Copper Without Four-Fingered Tin Closed Standard 12 100 Straight Nickel Tin Closed Frame Stamped & Formed
30 1437536-3 516-AG10D-ES=SOCKET ASSY. - 1437536-3 Buy Now Augat 500 Series 1437536-3 7.62 .3 25 5000 .8 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Pin Polyester With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Gold Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
31 1437536-5 516-AG11D=SOCKET ASSY - 1437536-5 Buy Now Augat 500 Series 1437536-5 7.62 .3 25 5000 .8 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Pin Polyester With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Tin-Lead Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Screw Machine
32 1437536-7 516-AG11D-ESL=SOCKET ASSY - 1437536-7 Buy Now Augat 500 Series 1437536-7 7.62 .3 5 5000 .8 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Pin Polyester With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Tin-Lead Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
33 1571550-1 506-AG12D-LF=500 DIP,PCB,SN/SN - 1571550-1 Buy Now Augat 500 Series 1571550-1 7.62 .3 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 6 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
34 1571550-3 514-AG12D-LF=500 DIP,PCB,SN/SN - 1571550-3 Buy Now Augat 500 Series 1571550-3 7.62 .3 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 14 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
35 1571550-4 516-AG12D-LF=500 DIP,PCB,SN/SN - 1571550-4 Buy Now Augat 500 Series 1571550-4 7.62 .3 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
2 1571550-5 518-AG12D-LF=500 DIP,PCB,SN/SN - 518-AG12D-LF Buy Now Augat 500 Series 518-AG12D-LF 7.62 .3 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 26 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 18 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
3 1571550-6 520-AG12D-LF=500 DIP,PCB,SN/SN - 1571550-6 Buy Now Augat 500 Series 1571550-6 7.62 .3 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 24 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
4 1571550-8 524-AG12D-LF=500 DIP,PCB,SN/SN - 524-AG12D-LF Buy Now Augat 500 Series 524-AG12D-LF 15.24 .6 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 24 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
5 1571550-9 528-AG12D-LF=500 DIP,PCB,SN/SN - 1571550-9 Buy Now Augat 500 Series 1571550-9 15.24 .6 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 17 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 28 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
6 1571551-4 516-AG12D-ES-LF=500 DIP,SN/SN - 516-AG12D-ES-LF Buy Now Augat 500 Series 516-AG12D-ES-LF 7.62 .3 25 5000 .8 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Tin Closed Standard 30 40 Straight Nickel Tin Closed Frame Stamped & Formed
7 1571551-5 518-AG12D-ES-LF=500 DIP,SN/SN - 518-AG12D-ES-LF Buy Now Augat 500 Series 518-AG12D-ES-LF 7.62 .3 25 5000 .9 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 26 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 18 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
8 1571551-6 520-AG12D-ES-LF=500 DIP,SN/SN - 1571551-6 Buy Now Augat 500 Series 1571551-6 7.62 .3 25 5000 1 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 24 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
9 1571551-8 524-AG12D-ES-LF=500 DIP,SN/SN - 1571551-8 Buy Now Augat 500 Series 1571551-8 15.24 .6 25 5000 1.2 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 20 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 24 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
10 1571551-9 528-AG12D-ES-LF=500 DIP,SN/SN - 1571551-9 Buy Now Augat 500 Series 1571551-9 15.24 .6 25 5000 1.4 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 17 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 28 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
11 1825088-3 514-AG7D-LF=R/A DIP; ROHS; GOLD/TIN - 514-AG7D-LF Buy Now Augat 500 Series 514-AG7D-LF 7.62 .3 20 .7 4.32 .17 2.54 .1 11.43 .45 Standard Right Angle/Horizontal Through Hole Gold Black Pin Thermoplastic With Polarization 2 Tube 34 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 14 Beryllium Copper Four-Fingered Tin Closed Standard 34 60 Straight Brass Brass Closed Frame Screw Machine
13 1825088-4 516-AG7D-LF=R/A DIP; ROHS; GOLD/TIN - 516-AG7D-LF Buy Now Augat 500 Series 516-AG7D-LF 7.62 .3 20 .8 4.32 .17 2.54 .1 11.43 .45 Standard Right Angle/Horizontal Through Hole Gold Black Pin Thermoplastic With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Four-Fingered Tin Closed Standard 30 150 Straight Brass Brass Closed Frame Screw Machine
14 2-1437536-3 520-AG10D-ES=SOCKET ASSY. - 2-1437536-3 Buy Now Augat 500 Series 2-1437536-3 7.62 .3 25 5000 1 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Box & Tube 24 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Gold Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
15 2-1437536-6 520-AG11D-ES=SOCKET ASSEMBLY - 2-1437536-6 Buy Now Augat 500 Series 2-1437536-6 7.62 .3 25 5000 1 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Tube 24 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Tin-Lead Closed Standard 24 160 Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
16 2-1571550-1 506-AG11D-LF=500 DIP,PCB,AU/SN - 506-AG11D-LF Buy Now Augat 500 Series 506-AG11D-LF 7.62 .3 25 5000 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Gold Black Pin Thermoplastic With Polarization 2 Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 6 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
17 2-1571550-5 518-AG11D-LF=500 DIP,PCB,AU/SN - 518-AG11D-LF Buy Now Augat 500 Series 518-AG11D-LF 7.62 .3 25 5000 .9 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Pin Thermoplastic Polyester With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 18 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
18 2-1571550-6 520-AG11D-LF=500 DIP,PCB,AU/SN - 520-AG11D-LF Buy Now Augat 500 Series 520-AG11D-LF 7.62 .3 25 5000 1 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Gold Black Pin Thermoplastic With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Brass/Copper Tin Closed Frame Screw Machine
19 2-1571550-9 528-AG11D-LF=500 DIP,PCB,AU/SN - 528-AG11D-LF Buy Now Augat 500 Series 528-AG11D-LF 15.24 .6 25 5000 1.4 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Gold Black Pin Thermoplastic With Polarization 2 Tube 17 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 28 Beryllium Copper Without Four-Fingered Tin Closed Standard 17 100 Straight Brass/Copper Tin Closed Frame Screw Machine
20 2-1571551-1 506-AG11D-ESL-LF=500 DIP,GF/SN - 2-1571551-1 - LEAD FREE 506-AG11D-ESL Buy Now Augat 500 Series 2-1571551-1 LEAD FREE 506-AG11D-ESL 7.62 .3 5 5000 .3 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Gold Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 6 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
21 2-1571551-4 516-AG11D-ESL-LF=500 DIP,GF/SN - 516-AG11D-ESL-LF Buy Now Augat 500 Series 516-AG11D-ESL-LF 7.62 .3 25 5000 .8 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Pin Thermoplastic Polyester With Polarization 2 Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
22 2-1571551-6 520-AG11D-ESL-LF=500 DIP,GF/SN - 520-AG11D-ESL-LF Buy Now Augat 500 Series 520-AG11D-ESL-LF 7.62 .3 25 5000 1 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 24 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Tin Closed Standard 24 40 Straight Nickel Tin Closed Frame Stamped & Formed
24 3-1437536-9 524-AG10D-ES=SOCKET ASSY. - 3-1437536-9 Buy Now Augat 500 Series 3-1437536-9 15.24 .6 25 5000 1.2 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Box & Tube 20 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 24 Beryllium Copper Without Four-Fingered Gold Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
25 3-1571551-2 540-AG11D-ESL-LF=500 DIP,GF/SN - 540-AG11D-ESL-LF Buy Now Augat 500 Series 540-AG11D-ESL-LF 15.24 .6 25 5000 2 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Pin Thermoplastic Polyester With Polarization 2 Tube 12 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 40 Beryllium Copper Without Four-Fingered Tin Closed Standard 12 100 Straight Nickel Tin Closed Frame Stamped & Formed
26 4-1437531-0 516-AG10D-ESL=500 SERIES SOCKE - 4-1437531-0 Buy Now Augat 500 Series 4-1437531-0 7.62 .3 5 5000 .8 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Box & Tube 30 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Gold Closed Standard 30 160 Straight Brass/Copper Gold Closed Frame Screw Machine
27 4-1437536-1 524-AG11D-ES=SOCKET ASSEMBLY - 4-1437536-1 Buy Now Augat 500 Series 4-1437536-1 15.24 .6 25 5000 1.2 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Tube 20 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 24 Beryllium Copper Without Four-Fingered Tin-Lead Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
28 5-1437532-8 532-AG10D=SOCKET ASSY - 5-1437532-8 Buy Now Augat 500 Series 5-1437532-8 15.24 .6 25 5000 1.6 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Box & Tube 15 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 32 Beryllium Copper Without Four-Fingered Gold Closed Standard Straight Brass/Copper Gold Closed Frame Screw Machine
29 5-1437536-5 528-AG11D=SOCKET ASSY - 5-1437536-5 Buy Now Augat 500 Series 5-1437536-5 15.24 .6 25 5000 1.4 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Tube 17 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 28 Beryllium Copper Without Four-Fingered Tin-Lead Closed Standard Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Color
Contact Type
Housing Material
Mating Alignment
Mating Alignment Type
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
PCB Mount Retention
Mating Contact Type
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Quantity per Tube
Tubes per Box
Leg Style
Sleeve Material
Sleeve Plating Material
DIP Socket Type
Contact Fabrication
文件
3D PDF - 1-1571550-2
3D PDF - 1-1571551-0
3D PDF - 1-1571551-2
DIP Sockets Quick Reference Guide (EN) - 1-1571550-2
DIP Sockets Quick Reference Guide (EN) - 1-1571551-0
DIP Sockets Quick Reference Guide (EN) - 1-1571551-2
DIP Sockets Quick Reference Guide (EN) - 1437536-3
DIP Sockets Quick Reference Guide (EN) - 1437536-5
DIP Sockets Quick Reference Guide (EN) - 1437536-7
DIP Sockets Quick Reference Guide (EN) - 1571550-1
DIP Sockets Quick Reference Guide (EN) - 1571550-3
DIP Sockets Quick Reference Guide (EN) - 1571550-4
DIP Sockets Quick Reference Guide (EN) - 1571550-5
DIP Sockets Quick Reference Guide (EN) - 1571550-6
DIP Sockets Quick Reference Guide (EN) - 1571550-8
DIP Sockets Quick Reference Guide (EN) - 1571550-9
DIP Sockets Quick Reference Guide (EN) - 1571551-4
DIP Sockets Quick Reference Guide (EN) - 1571551-5
DIP Sockets Quick Reference Guide (EN) - 1571551-6
DIP Sockets Quick Reference Guide (EN) - 1571551-8
DIP Sockets Quick Reference Guide (EN) - 1571551-9
DIP Sockets Quick Reference Guide (EN) - 2-1437536-3
DIP Sockets Quick Reference Guide (EN) - 2-1437536-6
DIP Sockets Quick Reference Guide (EN) - 2-1571550-1
DIP Sockets Quick Reference Guide (EN) - 2-1571550-5
DIP Sockets Quick Reference Guide (EN) - 2-1571550-6
DIP Sockets Quick Reference Guide (EN) - 2-1571550-9
DIP Sockets Quick Reference Guide (EN) - 2-1571551-1
DIP Sockets Quick Reference Guide (EN) - 2-1571551-4
DIP Sockets Quick Reference Guide (EN) - 2-1571551-6
DIP Sockets Quick Reference Guide (EN) - 3-1437536-9
DIP Sockets Quick Reference Guide (EN) - 3-1571551-2
DIP Sockets Quick Reference Guide (EN) - 5-1437532-8
DIP Sockets Quick Reference Guide (EN) - 5-1437536-5
500 Series Socket - 1437536-3
500 Series Socket - 1437536-5
500 Series Socket - 1437536-7
500 Series Socket - 2-1437536-3
500 Series Socket - 2-1437536-6
500 Series Socket - 3-1437536-9
500 Series Socket - 4-1437531-0
500 Series Socket - 4-1437536-1
500 Series Socket - 5-1437532-8
500 Series Socket - 5-1437536-5
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1-1571550-2
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-1
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-3
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-4
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-5
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-6
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-8
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 1571550-9
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 2-1571550-1
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 2-1571550-5
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 2-1571550-6
CLOSED FRAME DIP, PREMIUM LEAD FREE (REF AUGAT 500 SERIES) PREMIUM (MACHINED CONTACT) - 2-1571550-9
3D PDF - 1571550-1
3D PDF - 1571550-3
3D PDF - 1571550-4
3D PDF - 1571550-5
3D PDF - 1571550-6
3D PDF - 1571550-8
3D PDF - 1571550-9
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1-1571551-0
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1-1571551-2
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-4
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-5
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-6
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-8
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-9
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-1
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-4
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-6
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 3-1571551-2
3D PDF - 1571551-4
3D PDF - 1571551-5
3D PDF - 1571551-6
3D PDF - 1571551-8
3D PDF - 1571551-9
RIGHT ANGLE DIP - 1825088-3
RIGHT ANGLE DIP - 1825088-4
3D PDF - 2-1571550-1
3D PDF - 2-1571550-5
3D PDF - 2-1571550-6
3D PDF - 2-1571550-9
3D PDF - 2-1571551-1
3D PDF - 2-1571551-4
3D PDF - 2-1571551-6
3D PDF - 3-1571551-2
3D PDF - 1437536-3
3D PDF - 1437536-5
3D PDF - 1437536-7
3D PDF - 1825088-3
3D PDF - 1825088-4
3D PDF - 2-1437536-3
3D PDF - 2-1437536-6
3D PDF - 3-1437536-9
3D PDF - 4-1437531-0
3D PDF - 4-1437536-1
3D PDF - 5-1437532-8
3D PDF - 5-1437536-5
MD_1571551-9_08102017054_dmtec - 1571551-9
MD_1825088-3_04182018114_dmtec - 1825088-3
MD_2-1571550-9_102020151412_dmtec - 2-1571550-9
MD_2-1571551-1_08132014922_dmtec - 2-1571551-1
MD_4-1437536-1_10262012719 - 4-1437536-1
MD_5-1437532-8_05072015850_dmtec - 5-1437532-8
MD_5-1437536-5_05152014447_dmtec - 5-1437536-5
RSCD_Lead - 1-1571550-2
RSCD_Lead - 1437536-3
RSCD_Lead - 1437536-5
RSCD_Lead - 1437536-7
RSCD_Lead - 1571550-1
RSCD_Lead - 1571550-4
RSCD_Lead - 1571550-6
RSCD_Lead - 1571550-9
RSCD_Lead - 1825088-3
RSCD_Lead - 2-1437536-3
RSCD_Lead - 2-1437536-6
RSCD_Lead - 2-1571550-1
RSCD_Lead - 2-1571550-6
RSCD_Lead - 2-1571550-9
RSCD_Lead - 3-1437536-9
RSCD_Lead - 4-1437531-0
RSCD_Lead - 4-1437536-1
RSCD_Lead - 5-1437532-8
RSCD_Lead - 5-1437536-5
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。