DIP Sockets

Manufacturer TE Connectivity
Description 514-AG11D-ESL-LF=500 DIP,GF/SN - 514-AG11D-ESL-LF
Part Number 2-1571551-3
URL http://www.te.com/usa-en/product-2-1571551-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Augat 500 Series
Also Known As (Marketing Alias) 514-AG11D-ESL-LF
Row-to-Row Spacing [mm] 7.62
Row-to-Row Spacing [in] .3
Contact Mating Area Plating Thickness [µin] 25
Insulation Resistance [MO] 5000
Length [in] .7
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 105
Operating Temperature Range [°F] -67 – 221
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Height Above PC Board [mm] 4.57
Height Above PC Board [in] .18
Contact Resistance [mO] 10
Profile Standard
Mounting Angle Vertical
Contact Termination Type Through Hole
Contact Mating Area Plating Material Gold Flash
Color Black
Contact Type Pin
Housing Material Thermoplastic Polyester
Mating Alignment With
Mating Alignment Type Polarization
Number of Rows 2
Packaging Method Box & Tube
Packaging Quantity 34
Product Type Socket
Socket Type DIP
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 14
Contact Base Material Beryllium Copper
PCB Mount Retention Without
Mating Contact Type Four-Fingered
PCB Contact Termination Area Plating Material Tin
Frame Style Closed
Socket Style Standard
Leg Style Straight
Sleeve Material Nickel
Sleeve Plating Material Tin
DIP Socket Type Closed Frame
Contact Fabrication Stamped & Formed
产品选择
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Color Comment Contact Type Housing Material Mating Alignment Mating Alignment Type Number of Rows Packaging Method Packaging Quantity Product Type Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material PCB Mount Retention Mating Contact Type PCB Contact Termination Area Plating Material Frame Style Socket Style Quantity per Tube Tubes per Box Leg Style Sleeve Material Sleeve Plating Material DIP Socket Type Contact Fabrication
1 1-1437535-4 508-AG11D-ES=SOCKET ASSEMBLY - 1-1437535-4 Buy Now 1-1437535-4 7.62 .3 25 5000 .4 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 3.43 .135 10 Standard Vertical Through Hole Gold Pin Polyester With Polarization 2 Box & Tube 60 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 8 Beryllium Copper Without Four-Fingered Tin-Lead Closed Standard 60 160 Straight Brass/Copper Tin/Lead Closed Frame Stamped & Formed
5 1571551-2 508-AG12D-ES-LF=500 DIP,SN/SN - 508-AG12D-ES-LF Buy Now Augat 500 Series 508-AG12D-ES-LF 7.62 .3 25 5000 .4 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Tube 60 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 8 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
6 1571551-3 514-AG12D-ES-LF=500 DIP,SN/SN - 514-AG12D-ES-LF Buy Now Augat 500 Series 514-AG12D-ES-LF 7.62 .3 25 5000 .7 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Tin Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 34 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 14 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
7 2-1571551-2 508-AG11D-ESL-LF=500 DIP,GF/SN - 508-AG11D-ESL-LF Buy Now Augat 500 Series 508-AG11D-ESL-LF 7.62 .3 25 5000 .4 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Economy Series Pin Thermoplastic With Polarization 2 Box & Tube 60 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 8 Beryllium Copper Without Four-Fingered Tin Closed Standard 60 160 Straight Nickel Tin Closed Frame Stamped & Formed
8 2-1571551-3 514-AG11D-ESL-LF=500 DIP,GF/SN - 514-AG11D-ESL-LF Buy Now Augat 500 Series 514-AG11D-ESL-LF 7.62 .3 25 5000 .7 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Pin Thermoplastic Polyester With Polarization 2 Box & Tube 34 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 14 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
9 2-1571551-5 518-AG11D-ESL-LF=500 DIP,GF/SN - 518-AG11D-ESL-LF Buy Now Augat 500 Series 518-AG11D-ESL-LF 7.62 .3 25 5000 .9 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Economy Series Pin Thermoplastic With Polarization 2 Box & Tube 26 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 18 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Machined Brass/Formed Copper Tin Closed Frame Stamped & Formed
10 2-1571551-9 528-AG11D-ESL-LF=500 DIP,GF/SN - 528-AG11D-ESL-LF Buy Now Augat 500 Series 528-AG11D-ESL-LF 15.24 .6 25 5000 1.4 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Economy Series Pin Thermoplastic With Polarization 2 Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 28 Beryllium Copper Without Four-Fingered Tin Closed Standard 17 100 Straight Nickel Tin Closed Frame Stamped & Formed
11 3-1571551-0 532-AG11D-ESL-LF=500 DIP,GF/SN - 532-AG11D-ESL-LF Buy Now Augat 500 Series 532-AG11D-ESL-LF 15.24 .6 25 5000 1.6 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Flash Black Economy Series Pin Thermoplastic With Polarization 2 Box & Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 32 Beryllium Copper Without Four-Fingered Tin Closed Standard 15 100 Straight Nickel Tin Closed Frame Stamped & Formed
12 4-1571551-3 514-AG11D-ES-LF=500 DIP,AU/SN - 514-AG11D-ES-LF Buy Now Augat 500 Series 514-AG11D-ES-LF 7.62 .3 25 5000 .7 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Economy Series Pin Thermoplastic With Polarization 2 Package 34 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 14 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
2 4-1571551-4 516-AG11D-ES-LF=500 DIP,AU/SN - 516-AG11D-ES-LF Buy Now Augat 500 Series 516-AG11D-ES-LF 7.62 .3 25 5000 .8 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Economy Series Pin Thermoplastic With Polarization 2 Box & Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 16 Beryllium Copper Without Four-Fingered Tin Closed Standard 30 100 Straight Nickel Tin Closed Frame Stamped & Formed
3 4-1571551-5 518-AG11D-ES-LF=500 DIP,AU/SN - 518-AG11D-ES-LF Buy Now Augat 500 Series 518-AG11D-ES-LF 7.62 .3 25 5000 .9 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Economy Series Pin Thermoplastic With Polarization 2 Tube 80 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 18 Beryllium Copper Without Four-Fingered Tin Closed Standard Straight Nickel Tin Closed Frame Stamped & Formed
4 4-1571551-6 520-AG11D-ES-LF=500 DIP,AU/SN - 520-AG11D-ES-LF Buy Now Augat 500 Series 520-AG11D-ES-LF 7.62 .3 25 5000 1 3.18 .125 -55 – 105 -67 – 221 2.54 .1 3 4.57 .18 10 Standard Vertical Through Hole Gold Black Economy Series Pin Thermoplastic With Polarization 2 Box & Tube 24 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 20 Beryllium Copper Without Four-Fingered Tin Closed Standard 24 40 Straight Nickel Tin Closed Frame Stamped & Formed
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Color
Comment
Contact Type
Housing Material
Mating Alignment
Mating Alignment Type
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
PCB Mount Retention
Mating Contact Type
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Quantity per Tube
Tubes per Box
Leg Style
Sleeve Material
Sleeve Plating Material
DIP Socket Type
Contact Fabrication
文件
DIP Sockets Quick Reference Guide (EN) - 1-1437535-4
DIP Sockets Quick Reference Guide (EN) - 1571551-2
DIP Sockets Quick Reference Guide (EN) - 1571551-3
DIP Sockets Quick Reference Guide (EN) - 2-1571551-2
DIP Sockets Quick Reference Guide (EN) - 2-1571551-3
DIP Sockets Quick Reference Guide (EN) - 2-1571551-5
DIP Sockets Quick Reference Guide (EN) - 2-1571551-9
DIP Sockets Quick Reference Guide (EN) - 3-1571551-0
DIP Sockets Quick Reference Guide (EN) - 4-1571551-3
DIP Sockets Quick Reference Guide (EN) - 4-1571551-4
DIP Sockets Quick Reference Guide (EN) - 4-1571551-5
DIP Sockets Quick Reference Guide (EN) - 4-1571551-6
500 Series Socket - 1-1437535-4
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-2
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 1571551-3
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-2
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-3
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-5
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 2-1571551-9
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 3-1571551-0
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 4-1571551-3
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 4-1571551-4
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 4-1571551-5
CLOSED FRAME DIP, ECONOMY LEAD FREE (REF AUGAT 500 SERIES) ECONOMY (STAMPED CONTACT) - 4-1571551-6
3D PDF - 1571551-2
3D PDF - 1571551-3
3D PDF - 2-1571551-2
3D PDF - 2-1571551-3
3D PDF - 2-1571551-5
3D PDF - 2-1571551-9
3D PDF - 3-1571551-0
3D PDF - 4-1571551-3
3D PDF - 4-1571551-4
3D PDF - 4-1571551-5
3D PDF - 4-1571551-6
3D PDF - 1-1437535-4
MD_2-1571551-2_051520181215_dmtec - 2-1571551-2
MD_2-1571551-9_04252017123_dmtec - 2-1571551-9
MD_3-1571551-0_12202017134_dmtec - 3-1571551-0
MD_4-1571551-4_042920141024_dmtec - 4-1571551-4
MD_4-1571551-5_051520181217_dmtec - 4-1571551-5
RSCD_Lead - 1-1437535-4
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。