DIP Sockets

Manufacturer TE Connectivity
Description 504-AG11D-LF=SOCKET ASSY
Part Number 6-6437529-1
URL http://www.te.com/usa-en/product-6-6437529-1.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Augat 500 Series
Row-to-Row Spacing [mm] 7.62
Row-to-Row Spacing [in] .3
Contact Mating Area Plating Thickness [µin] 25
Insulation Resistance [MO] 5000
Length [in] .7
Termination Post Length [mm] 2.79
Termination Post Length [in] .11
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Height Above PC Board [mm] 3.43
Height Above PC Board [in] .135
Lead Size Accepted [mm] .41
Lead Size Accepted [in] .016
Contact Resistance [mO] 10
Profile Low
Mounting Angle Vertical
Contact Termination Type Through Hole
Contact Mating Area Plating Material Gold
Contact Type Pin
Housing Material Thermoplastic
Mating Alignment With
Mating Alignment Type Polarization
Number of Rows 2
Packaging Method Tube
Packaging Quantity 34
Product Type Socket
Socket Type DIP
UL Flammability Rating UL 94V-0
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 8
Contact Base Material Beryllium Copper
PCB Mount Retention Without
Mating Contact Type Four-Fingered
PCB Contact Termination Area Plating Material Tin
Frame Style Closed
Socket Style Crystal Oscillator
Quantity per Tube 10
Tubes per Box 100
Leg Style Straight
Sleeve Material Brass
Sleeve Plating Material Tin/Lead
DIP Socket Type Closed Frame
Contact Fabrication Screw Machine
产品选择
Selector Part Number Description Buy Now Series Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Length [in] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Lead Size Accepted [mm] Lead Size Accepted [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Contact Type Housing Material Mating Alignment Mating Alignment Type Number of Rows Packaging Method Packaging Quantity Product Type Socket Type UL Flammability Rating Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material PCB Mount Retention Mating Contact Type PCB Contact Termination Area Plating Material Frame Style Socket Style Quantity per Tube Tubes per Box Leg Style Sleeve Material Sleeve Plating Material DIP Socket Type Contact Fabrication
1 6-6437529-1 504-AG11D-LF=SOCKET ASSY Buy Now Augat 500 Series 7.62 .3 25 5000 .7 2.79 .11 -55 – 125 -67 – 257 2.54 .1 3 3.43 .135 .41 .016 10 Low Vertical Through Hole Gold Pin Thermoplastic With Polarization 2 Tube 34 Socket DIP UL 94V-0 Printed Circuit Board Board Mount Signal 8 Beryllium Copper Without Four-Fingered Tin Closed Crystal Oscillator 10 100 Straight Brass Tin/Lead Closed Frame Screw Machine
Part Number
Description
Buy Now
Series
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Length [in]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Lead Size Accepted [mm]
Lead Size Accepted [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Contact Type
Housing Material
Mating Alignment
Mating Alignment Type
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Socket Type
UL Flammability Rating
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
PCB Mount Retention
Mating Contact Type
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Quantity per Tube
Tubes per Box
Leg Style
Sleeve Material
Sleeve Plating Material
DIP Socket Type
Contact Fabrication
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。