Busbars & Terminals

Manufacturer TE Connectivity
Description 4 MINIFUSES CLIPSHUNT (4-6)
Part Number 1801614-4
URL http://www.te.com/usa-en/product-1801614-4.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series Modular Hard Wired Fuse and Relay Box
Mating Tab Thickness [mm] .8
Mating Tab Thickness [in] .031
Wire Size [mm²] 6
Operating Voltage [V] 12
Mating Tab Width [mm] 2.8
Mating Tab Width [in] .110
Operating Temperature Range [°C] -40 – 85
Operating Temperature Range [°F] -40 – 185
Interface Plating Tin (Sn)
Sealable No
Vibration Class Level 3G
产品选择
Selector Part Number Description Buy Now Series Mating Tab Thickness [mm] Mating Tab Thickness [in] Wire Size [mm²] Operating Voltage [V] Mating Tab Width [mm] Mating Tab Width [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Interface Plating Sealable Vibration Class Level
1 1801614-4 4 MINIFUSES CLIPSHUNT (4-6) Buy Now Modular Hard Wired Fuse and Relay Box .8 .031 6 12 2.8 .110 -40 – 85 -40 – 185 Tin (Sn) No 3G
Part Number
Description
Buy Now
Series
Mating Tab Thickness [mm]
Mating Tab Thickness [in]
Wire Size [mm²]
Operating Voltage [V]
Mating Tab Width [mm]
Mating Tab Width [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Interface Plating
Sealable
Vibration Class Level
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。