DIP Sockets

Manufacturer TE Connectivity
Description 322-HCS-5P2-300=REEL ASSY.,500 - 322-HCS-5P2-300
Part Number 1-1437514-3
URL http://www.te.com/usa-en/product-1-1437514-3.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series HOLTITE
Also Known As (Marketing Alias) 322-HCS-5P2-300
Row-to-Row Spacing [mm] 7.62
Row-to-Row Spacing [in] .3
Contact Mating Area Plating Thickness [µin] 25
Insulation Resistance [MO] 1000
Termination Post Length [mm] 3.18
Termination Post Length [in] .125
Operating Temperature Range [°C] -55 – 125
Operating Temperature Range [°F] -67 – 257
Centerline (Pitch) [mm] 2.54
Centerline (Pitch) [in] .1
Contact Current Rating (Max) [A] 3
Height Above PC Board [mm] 0
Height Above PC Board [in] 0
Contact Resistance [mO] 10
Profile Zero
Mounting Angle Vertical
Contact Termination Type Through Hole
Contact Mating Area Plating Material Gold
Contact Type Socket
Number of Rows 2
Packaging Method Reel
Packaging Quantity 5000
Product Type Socket
Socket Type DIP
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Number of Positions 1
Contact Base Material Beryllium Copper
Carrier Strip Material Mylar
PCB Mount Retention Without
Mating Contact Type Four-Fingered
Patterns Per Reel 1
PCB Contact Termination Area Plating Material Gold
Frame Style Film Carrier
Socket Style Standard
Leg Style Straight
DIP Socket Type Open Frame
Contact Fabrication Screw Machine
产品选择
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Row-to-Row Spacing [mm] Row-to-Row Spacing [in] Contact Mating Area Plating Thickness [µin] Insulation Resistance [MO] Termination Post Length [mm] Termination Post Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Height Above PC Board [mm] Height Above PC Board [in] Contact Resistance [mO] Profile Mounting Angle Contact Termination Type Contact Mating Area Plating Material Contact Type Number of Rows Packaging Method Packaging Quantity Product Type Socket Type Connector & Contact Terminates To Connector Mounting Type Circuit Application Number of Positions Contact Base Material Carrier Strip Material PCB Mount Retention Mating Contact Type Patterns Per Reel PCB Contact Termination Area Plating Material Frame Style Socket Style Leg Style DIP Socket Type Contact Fabrication
1 1-1437514-3 322-HCS-5P2-300=REEL ASSY.,500 - 322-HCS-5P2-300 Buy Now HOLTITE 322-HCS-5P2-300 7.62 .3 25 1000 3.18 .125 -55 – 125 -67 – 257 2.54 .1 3 0 0 10 Zero Vertical Through Hole Gold Socket 2 Reel 5000 Socket DIP Printed Circuit Board Board Mount Signal 1 Beryllium Copper Mylar Without Four-Fingered 1 Gold Film Carrier Standard Straight Open Frame Screw Machine
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Row-to-Row Spacing [mm]
Row-to-Row Spacing [in]
Contact Mating Area Plating Thickness [µin]
Insulation Resistance [MO]
Termination Post Length [mm]
Termination Post Length [in]
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Height Above PC Board [mm]
Height Above PC Board [in]
Contact Resistance [mO]
Profile
Mounting Angle
Contact Termination Type
Contact Mating Area Plating Material
Contact Type
Number of Rows
Packaging Method
Packaging Quantity
Product Type
Socket Type
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Number of Positions
Contact Base Material
Carrier Strip Material
PCB Mount Retention
Mating Contact Type
Patterns Per Reel
PCB Contact Termination Area Plating Material
Frame Style
Socket Style
Leg Style
DIP Socket Type
Contact Fabrication
文件
联系供应商
TE Connectivity TE Connectivity 是全球技术领导者。我们设计和制造高度精密的连接器、传感器和电子元件,实现数据、电力和信号的传输;广泛应用于汽车、飞机、电网、家用电器、电子产品和工厂之中。