47506050

Core balance transformer - Toroid IP series diameter 50 mm

Manufacturer SOCOMEC
Description Core balance transformer - Toroid IP series diameter 50 mm
Part Number 47506050
产品选择
Selector Part Number Description
1 47506050 Core balance transformer - Toroid IP series diameter 50 mm
Part Number
Description
商品描述

The installation of protection or signalling resources such as earth leakage protection relays involves the use of core balance transformers.
Active conductors pass through the aperture of the core balance transformer, the differential summation of vector currents which enables the detection of leakage currents.

联系供应商
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC