Schneider Electric
Schneider Electric


Servo motor BMI 100mm - 3 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors

Manufacturer Schneider Electric
Description Servo motor BMI 100mm - 3 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors
Part Number BMI1003P11F_sb111038
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9101
Motor BMI1003P11F
Quantity1 1
Quantity2 1
Quantity3 1
CAD 模型
分享

产品选择

Index Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 1 BMI1003P11F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
2 2 BMI1003P12F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
3 3 BMI1003P16F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
4 4 BMI1003P17F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
5 5 BMI1003P31F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
6 6 BMI1003P32F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
7 7 BMI1003P36F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
8 8 BMI1003P37F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top

联系供应商

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map