QUIRI HYDROMECANIQUE
QUIRI HYDROMECANIQUE


RMGE 50: Micro gas spring, 500 N, Identification: Green

Manufacturer QUIRI HYDROMECANIQUE
Description Micro gas spring, 50 daN, Identification: Green, stroke 10 mm
Part number 442061/300
Stroke 10 mm
Length 80 mm
Length2 70 mm
Max pressure 45 bar
Force 500 N
Force2 598 N
CAD 模型
分享

产品选择

Index Selector Stroke (mm) Rod actuation pressure (bar) Force F1 piston out (N) Force F2 piston return (N) Length rod out (mm) Length rod returned (mm) Reference
1 1 10 45 500 598 80 70 442061/300
2 2 16 45 500 637 92 76 442062/300
3 3 25 45 500 666 110 85 442063/30S
4 4 38 45 500 686 136 98 442066/300
5 5 50 45 500 686 160 110 442064/30S
6 6 63 45 500 686 186 123 442067/300
7 7 80 45 500 696 220 140 442065/30S
8 8 100 45 500 696 260 160 442068/300
9 9 125 45 500 696 310 185 442069/30S

联系供应商

QUIRI HYDROMECANIQUE

QUIRI HYDROMECANIQUE

Designer, manufacturer of high pressure hydraulic machines and components and pneumatic components for the industry

Google Map