1

RR61 - SIMPLE BRACKET FEMALE BSP PAR. WITH ADAPTER

Manufacturer PARKER TRANSAIR
Description RR61 - SIMPLE BRACKET FEMALE BSP PAR. WITH ADAPTER
Part number RR61 L1 08
C1 1"
C2 M12
DIAM D 76 MM
MAX. PRESSURE AIR_IT 13 BAR
working temperature IT minimum -20 CE
working temperature IT maximum 60 CE
VACUUM 13 mbar
Omniclass number 23.27.57.00
产品选择
Selector PART NUMBER C1 C2 DIAM D MAX. PRESSURE AIR_IT working temperature IT minimum working temperature IT maximum VACUUM E L ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 RR61 L1 08 1" M12 76 MM 13 BAR -20 CE 60 CE 13 mbar 50 MM 137 MM 37150190 2,092KG 2,002KG 1 40142300
2 RR61 L3 08 1" M12 100 MM 13 BAR -20 CE 60 CE 13 mbar 80 MM 137 MM 37150190 2,038KG 1,949KG 1 40142300
PART NUMBER
C1
C2
DIAM D
MAX. PRESSURE AIR_IT
working temperature IT minimum
working temperature IT maximum
VACUUM
E
L
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
联系供应商
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS