1

6639 - 1 PORT 45° THREADED WALL BRACKET BSP PARALLEL

Manufacturer PARKER TRANSAIR
Description 6639 - 1 PORT 45° THREADED WALL BRACKET BSP PARALLEL
Part number 6639 17 21
C1 G1/2
C2 G1/4
DIAM D 16,5 MM
Omniclass number 23.27.57.00
产品选择
Selector PART NUMBER C1 C2 DIAM D H K N Z ECLASS PACKED WEIGHT UNIT WEIGHT QUANTITY UNSPSC
1 6639 17 21 G1/2 G1/4 16,5 MM 89,5 MM 84,5 MM 82 MM 63,5 MM 37150190 0,54KG 0,54KG 1 40142300
2 6639 25 21 G1/2 G1/4 25 MM 92,5 MM 84,5 MM 82 MM 63,5 MM 37150190 0 0 1 40142300
PART NUMBER
C1
C2
DIAM D
H
K
N
Z
ECLASS
PACKED WEIGHT
UNIT WEIGHT
QUANTITY
UNSPSC
联系供应商
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS