1

6637 - THREADED WALL BRACKET 3 OUTLET FEMALE BSPP

Manufacturer PARKER TRANSAIR
Description 6637 25 21 - THREADED WALL BRACKET 3 OUTLET FEMALE BSPP, VALVE
Part number 6637 25 21
C1 G1/2
C2 G1/4
DIAM D 25 MM
产品选择
Selector PART NUMBER DESCRIPTION UNIT WEIGHT PACKED WEIGHT QUANTITY DIAM D C1 C2 H K N Z MAX. PRESSURE AIR_IT WORKING TEMPERATURE IT MINIMUM WORKING TEMPERATURE IT MAXIMUM VACUUM
1 6637 25 21 6637 25 21 - THREADED WALL BRACKET 3 OUTLET FEMALE BSPP, VALVE 3,580 KG 1,449 KG 2 25 MM G1/2 G1/4 153 MM 84,5 MM 117 MM 124 MM 16 BAR -20 CE 85 CE 10 MBA
PART NUMBER
DESCRIPTION
UNIT WEIGHT
PACKED WEIGHT
QUANTITY
DIAM D
C1
C2
H
K
N
Z
MAX. PRESSURE AIR_IT
WORKING TEMPERATURE IT MINIMUM
WORKING TEMPERATURE IT MAXIMUM
VACUUM
联系供应商
PARKER TRANSAIR Specialist in industrial connection solutions and valves for pneumatic circuits, vacuum and fluids
Parker Hannifin France SAS