B18-CO Box/Multiple Conduit Hanger

Manufacturer nVent CADDY
Description B18-CO Box/Multiple Conduit Hanger, 1" EMT, 1/4" (6.4 mm) Hole, Plain
Part Number 16MB18ACO
Brand CADDY
Material Spring Steel
Finish nVent CADDY Armour
产品选择
Selector Part Number Description FullDetails Brand Material Finish
1 16MB18ACO B18-CO Box/Multiple Conduit Hanger, 1" EMT, 1/4" (6.4 mm) Hole, Plain Full Details CADDY Spring Steel nVent CADDY Armour
Part Number
Description
FullDetails
Brand
Material
Finish
商品描述
  • One assembly provides support for electrical box and/or conduit
  • Comes with one conduit clip attached to each side with the ability to attach up to two more per side
  • Eliminates need for offset bending conduit
  • 66% less Drop Wires (rod/wire applicati
联系供应商
nVent CADDY Fixing, Fastening and Support Products
ERICO International Corp.