20060 Rotary module pneumatic

Manufacturer norelem
Description ROTARY MODULE PNEUMATIC SIZE:4 ALUMINIUM, COMP:STEEL
Part Number 20060-014
产品选择
Selector Part Number Description Accessories Air_consumption_per_cycle_at_6_bar_(ccm) Axial_load N Country_of_origin Customs_tariff_number Cylinder_Ø Driving_torque Nm Radial_load N Region_of_origin Rotation angle Suitable_plug_connector Suitable_proximitiy_switch Suitable_shock_absorber
1 20060-014 ROTARY MODULE PNEUMATIC SIZE:4 ALUMINIUM, COMP:STEEL 26300-1010008,20915-010,2096 5 300 DE 84662020 2 x 10 0,28 220 08 0° - 190° 20960-010X2000 20915-010 26300-1010008
Part Number
Description
Accessories
Air_consumption_per_cycle_at_6_bar_(ccm)
Axial_load N
Country_of_origin
Customs_tariff_number
Cylinder_Ø
Driving_torque Nm
Radial_load N
Region_of_origin
Rotation angle
Suitable_plug_connector
Suitable_proximitiy_switch
Suitable_shock_absorber
联系供应商
norelem Supplier of flexible standard parts, systems and components for machine and mechanical engineering, as well as for measuring and testing equipment.
norelem Normelemente KG
norelem LTD
norelem