Safety transformers - Protégés - Single phase - Primary : 230 V Secondary : 12 V

Manufacturer LEGRAND
Description 1 phase safety transformer - prim 230 V/sec 12 V - 400 VA
Part number 042764
Mass 11.9 kg
产品选择
Selector Reference Primary Description Output
1 042760 Primary 230 V 1 phase safety transformer - prim 230 V/sec 12 V 63 VA 63 VA
2 042761 Primary 230 V 1 phase safety transformer - prim 230 V/sec 12 V 100 VA 100 VA
3 042762 Primary 230 V 1 phase safety transformer - prim 230 V/sec 12 V 160 VA 160 VA
4 042763 Primary 230 V 1 phase safety transformer - prim 230 V/sec 12 VA 250 VA
5 042764 Primary 230 V 1 phase safety transformer - prim 230 V/sec 12 V 400 VA 400 VA
6 042765 Primary 230 V 1 phase safety transformer - prim 230 V/sec 12 V 630 VA 630 VA
Reference
Primary
Description
Output
文件
联系供应商
LEGRAND Global specialist in electrical and digital building infrastructures
LEGRAND