2

RF FLEXIBLE IMPELLER PUMP

Manufacturer INOXPA
Description FLEXIBLE IMPELLER PUMP RF-02/20 S CLAMP
Part number RF-02/20 S CLAMP
产品选择
Selector TYPE Motor 1500 Motor kW (kW) DN A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H (mm) ØI (mm) J (mm) K (mm) L (mm)
1 RF-02/20 S CLAMP 80 0.75 25 314 350 2 70 80 139 100 125 10 125 155 190
2 RF-02/20 S DIN 80 0.75 25 314 350 2 70 80 139 100 125 10 125 155 190
3 RF-02/20 S RJT 80 0.75 25 314 350 2 70 80 139 100 125 10 125 155 190
4 RF-02/20 S SMS 80 0.75 25 314 350 2 70 80 139 100 125 10 125 155 190
5 RF-05/25 S CLAMP 80 0.75 25 323 370 2 70 80 148 100 125 10 125 155 190
6 RF-05/25 S DIN 80 0.75 25 323 370 2 70 80 148 100 125 10 125 155 190
7 RF-05/25 S RJT 80 0.75 25 323 370 2 70 80 148 100 125 10 125 155 190
8 RF-05/25 S SMS 80 0.75 25 323 370 2 70 80 148 100 125 10 125 155 190
9 RF-10/40 S CLAMP 90 1.5 40 388 445 5 87 90 174 125 150 10 140 170 212
10 RF-10/40 S DIN 90 1.5 40 388 445 5 87 90 174 125 150 10 140 170 212
11 RF-10/40 S RJT 90 1.5 40 388 445 5 87 90 174 125 150 10 140 170 212
12 RF-10/40 S SMS 90 1.5 40 388 445 5 87 90 174 125 150 10 140 170 212
13 RF-20/50 S CLAMP 100 3 50 440 510 6.5 103 100 205 140 175 12 160 200 236
14 RF-20/50 S DIN 100 3 50 440 510 6.5 103 100 205 140 175 12 160 200 236
15 RF-20/50 S RJT 100 3 50 440 510 6.5 103 100 205 140 175 12 160 200 236
16 RF-20/50 S SMS 100 3 50 440 510 6.5 103 100 205 140 175 12 160 200 236
TYPE
Motor 1500
Motor kW (kW)
DN
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H (mm)
ØI (mm)
J (mm)
K (mm)
L (mm)
文件
联系供应商
INOXPA Manufacturer of pumps
INOXPA SPAIN
INOXPA France