Hexagon nut for high-strength structural bolting with large width across flats - Product grade B - Property classes 8 and 10

Standard ISO 4775
Description Hexagon nut ISO 4775 - M12 - 8
Part number ISO 4775 - d M12 - 8
Material Steel
Note Class: 8
Omniclass number 23.13.23.11.13.23
CAD 模型
请确保已安装此软件。

产品选择

Nominal Ø (mm)Pitch (mm)Height (mm)Note
121.7512.3
16217.1
202.520.7
222.523.6(Non preferred)
24324.2
27327.6(Non preferred)
303.530.7
36436.6
Class