GANTER
GANTER


GN 6344 Washer rings with axial ball bearing

Manufacturer GANTER
Description GN 6344 Washer rings with axial ball bearing
Part number GN 6344-ST-32-8
Note el@ss 6.0: 23-09-01-01
CAD 模型
分享

产品选择

Index Selector Part number d1 (mm) d2 (mm) d3 (mm) h (mm) for screws with thread Static load (kN)
1 1 GN 6344-XX-32-8 32 8 18 14 M8 40
2 2 GN 6344-XX-32-10 32 10 18 14 M10 55
3 3 GN 6344-XX-32-12 32 12 18 14 M12 55
Material

联系供应商

GANTER

GANTER

Manufacturer of machine elements and standard parts for clamping and operating

Google Map