1

GN 604.2 Safety hand levers (thread bolt)

Manufacturer GANTER
Description GN 604.2 Safety hand levers (thread bolt)
Part number GN604.2-44-M6-16-SG
Note el@ss: 23-01-05-01
产品选择
Selector Part number l1 (mm) d1 l2 (mm) d2 (mm) d3 (mm) h1 (mm) h2 (mm) h3 (mm) h4 (mm) Material
1 GN604.2-44-M6-16-SG 44 M6 16 12 15.5 29 9 36 3.5 plastic
2 GN604.2-44-M6-25-SG 44 M6 25 12 15.5 29 9 36 3.5 plastic
3 GN604.2-63-M8-20-SG 63 M8 20 15 19 37 12 48 4 plastic
4 GN604.2-63-M8-30-SG 63 M8 30 15 19 37 12 48 4 plastic
Part number
l1 (mm)
d1
l2 (mm)
d2 (mm)
d3 (mm)
h1 (mm)
h2 (mm)
h3 (mm)
h4 (mm)
Material
文件
联系供应商
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG