1

GN 343.5 St. Steel Levelling feet, Internal thread, Type OS without plastic cap

Manufacturer GANTER
Description GN 343.5 St. Steel Levelling feet, Internal thread, Type OS without plastic cap
Part number GN 343.5-25-M6-OS
Note el@ss 6.0: 23-11-90-90
产品选择
Selector Part number d1 (mm) d2 l2 (mm) l4 (mm) A/F (mm) t (mm) Material
1 GN 343.5-25-M6-OS 25 M6 19 4 12 9 stainless steel
2 GN 343.5-25-M8-OS 25 M8 19 4 12 9 stainless steel
3 GN 343.5-32-M8-OS 32 M8 23 5 12 9 stainless steel
4 GN 343.5-32-M10-OS 32 M10 23 5 15 10.5 stainless steel
5 GN 343.5-40-M10-OS 40 M10 26 6 15 10.5 stainless steel
6 GN 343.5-40-M12-OS 40 M12 26 6 17 11.5 stainless steel
7 GN 343.5-50-M10-OS 50 M10 28 7 15 10.5 stainless steel
8 GN 343.5-50-M12-OS 50 M12 28 7 17 11.5 stainless steel
9 GN 343.5-60-M12-OS 60 M12 36 8.5 17 11.5 stainless steel
10 GN 343.5-60-M16-OS 60 M16 36 8.5 24 16 stainless steel
Part number
d1 (mm)
d2
l2 (mm)
l4 (mm)
A/F (mm)
t (mm)
Material
文件
联系供应商
GANTER Manufacturer of machine elements and standard parts for clamping and operating
Otto Ganter GmbH & Co. KG