PCI Express x8 Straddle-Mount Card Edge Connector, 98 Positions, 1 mm (0.039 in.) Pitch

PCI Express Connectors

Manufacturer FCI
Description PCI Express x8 Straddle-Mount Card Edge Connector, 98 Positions, 1 mm (0.039 in.) Pitch
Part Number 1002502610202TLF
索取免费的电路板 CAD 模型
产品选择
Selector Part Number Description RoHS Lead Free Compatible Plating (Contact area) Number of contacts (Total) Thickness (Board) Color (Housing) Solder process Orientation (Features) Component Type
1 1002502610202TLF PCI Express x8 Straddle-Mount Card Edge Connector, 98 Positions, 1 mm (0.039 in.) Pitch Yes Gold Flash over 1.27 µm (50 µin.) Nickel 98 (x8) 1.56 mm (0.062 in.) Black Reflow Solder Plastic Post Straddle - Mount Connector
Part Number
Description
RoHS Lead Free Compatible
Plating (Contact area)
Number of contacts (Total)
Thickness (Board)
Color (Housing)
Solder process
Orientation (Features)
Component Type
联系供应商
FCi Manufacturer of Connector and Connector Systems
FCI