Elektro-Bauelemente MAY KG

Case

Manufacturer Elektro-Bauelemente MAY KG
Description Case prepared for tip-up carrying handle
Part Number 14577143
产品选择
Selector Part Number Description Height in U Width HP Height in mm Depth in mm
1 14577123 Case prepared for tip-up carrying handle 3 42 155,5 326
2 14577125 Case prepared for tip-up carrying handle 3 42 155,5 386
3 14577143 Case prepared for tip-up carrying handle 3 63 155,5 326
4 14577145 Case prepared for tip-up carrying handle 3 63 155,5 386
5 14577163 Case prepared for tip-up carrying handle 3 84 155,5 326
6 14577165 Case prepared for tip-up carrying handle 3 84 155,5 386
7 14577223 Case prepared for tip-up carrying handle 4 42 200 326
8 14577243 Case prepared for tip-up carrying handle 4 63 200 326
9 14577245 Case prepared for tip-up carrying handle 4 63 200 386
10 14577265 Case prepared for tip-up carrying handle 4 84 200 386
Part Number
Description
Height in U
Width HP
Height in mm
Depth in mm
联系供应商
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG
下载该产品的用户还下载了
页面