Elektro-Bauelemente MAY KG

PCB Accessories

Manufacturer Elektro-Bauelemente MAY KG
Description Board fastening in HF frame-type plug-in units
Part Number 21101937
产品选择
Selector Part Number Description Height in U Width in mm Web Link
1 20800032 PC BOARD Jacket web link
12 20809329 Shielding panel 3 4 web link
23 20809357 Shielding panel 3 5 web link
34 20809359 Shielding panel 3 6 web link
45 20809371 Shielding panel 3 7 web link
56 20809441 Board stiffener web link
67 20809495 PIU without extraction function 3 4 web link
72 20809496 PIU without extraction function 3 5 web link
73 20809497 PIU without extraction function 3 6 web link
2 20809498 PIU without extraction function 3 7 web link
3 20809502 PIU without extraction function 3 6 web link
4 20809511 PIU with extraction function 3 5 web link
5 20809512 PIU with extraction function 3 6 web link
6 20809513 PIU with extraction function 3 7 web link
7 20809516 PIU with extraction function 3 6 web link
8 21100142 Spring washer, St, nickel-plated, A 2.6, DIN 137 web link
9 21100144 Hexagon nut, M2.5 6 web link
10 21100146 Slotted cheesehead screw, M2.5 × 6 web link
11 21100150 Screws, M2.5 x 16 web link
13 21100276 Grub screw, DIN 553, M2,5 × 8,      nickel-plated web link
14 21100359 Square nut web link
15 21100429 Raised Pozidrive countersunk panhead screw web link
16 21100500 Raised pozidrive countersunk screw web link
17 21100507 Pozidrive countersunk screw, M2.5 web link
18 21100515 Countersunk screw web link
19 21100542 M3 x 8, St, nickel-plated web link
20 21100569 Indentification strip web link
21 21100646 Grub screw, DIN 553, M3.0 × 8, St, zinc-plated web link
22 21100648 Screw web link
24 21100649 Screw web link
25 21100659 Metal sleeve, brass, nickel-plated web link
26 21100661 Metal sleeve, stainless steel web link
27 21100710 Pan head screw, self-tapping, 2.5 × 8 web link
28 21100721 Washer, 2.7, DIN 125, St, nickel-plated, PU 100 piece web link
29 21100777 Washer and screw web link
30 21100788 Pan head screw pozidrive web link
31 21100885 Metal sleeve, brass, black web link
32 21100886 Metal sleeve, brass, black web link
33 21101069 Pozidrive panhead screw, M2.5 × 8 web link
35 21101102 Pozidrive collar screw, M2.5 x 12.3 for europacPRO and ratiopacPRO web link
36 21101121 Washer web link
37 21101219 Pan head pozidrive c/sk screw, M2.5 × 6, St, nickel-plated , PU 100 piece 6 web link
38 21101220 Pozidrive panhead screw, M2.5 × 10 web link
39 21101221 Panhead screw, M2.5 × 12 mm 6 web link
40 21101222 Panhead screw, M2.5 × 16 mm 6 web link
41 21101239 Fixing clip web link
42 21101783 Torx collar screw, 2.5 x 12.3 web link
43 21101847 With slotted head, grey web link
44 21101848 With slotted head, black web link
46 21101849 With knurled and slotted head, grey web link
47 21101850 With knurled and slotted head, black web link
48 21101906 Pozidrive web link
49 21101909 Knurled screw web link
50 21101937 Board fastening in HF frame-type plug-in units web link
51 21101964 Washer (2.8х6.3х2), plastic PA web link
52 24560147 torx panhead screw web link
53 24560159 Countersunk screw with torx web link
54 30808871 PCB bracket web link
55 30809571 Shielding panel, solder side 3 web link
57 60800039 PCB handle, snap-on web link
58 60800045 PCB handle, snap-on web link
59 60807183 Printed board bracket web link
60 60807203 PCB bracket web link
61 60807211 PCB bracket web link
62 60827026 Voltage keying/coding pin for PMC mezzanine boards web link
63 60829008 Centre fixing mounting blocks for Multibus II web link
64 60897278 Spacer to mount PMC mezzanine boards web link
65 61000007 PCB cover for euroboards web link
66 61000012 PCB cover for euroboards web link
68 61000177 PCB cover for euroboards web link
69 21100660 Metal sleeve, brass, nickel-plated web link
70 21100662 Metal sleeve, stainless steel web link
71 60807181 PCB bracket, molded zinc web link
Part Number
Description
Height in U
Width in mm
Web Link
联系供应商
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG
下载该产品的用户还下载了
页面