Elektro-Bauelemente MAY KG

19"-Case 3 U

Manufacturer Elektro-Bauelemente MAY KG
Description Blank case 6 U, Top/ bottom cover steel
Part Number 10225626
产品选择
Selector Part Number Description Height in U Height in mm Depth in mm
1 10225601 Blank case 3 U, Top/ bottom cover steel 3 153 300
2 10225602 Blank case 4 U, Top/ bottom cover steel 4 198 300
3 10225604 Blank case 6 U, Top/ bottom cover steel 6 286 300
4 10225612 Blank case 3 U, Top/ bottom cover steel 3 153 400
5 10225613 Blank case 4 U, Top/ bottom cover steel 4 198 400
6 10225615 Blank case 6 U, Top/ bottom cover steel 6 286 400
7 10225616 Blank case 7 U, Top/ bottom cover steel 7 331 400
8 10225618 Blank case 9 U, Top/ bottom cover steel 9 420 400
9 10225623 Blank case 3 U, Top/ bottom cover steel 3 153 500
10 10225624 Blank case 4 U, Top/ bottom cover steel 4 198 500
11 10225626 Blank case 6 U, Top/ bottom cover steel 6 286 500
12 10225627 Blank case 7 U, Top/ bottom cover steel 7 331 500
13 10225629 Blank case 9 U, Top/ bottom cover steel 9 420 600
14 10225637 Blank case 6 U, Top/ bottom cover steel 6 286 600
15 10225638 Blank case 7 U, Top/ bottom cover steel 7 331 600
16 10225640 Blank case 9 U, Top/ bottom cover steel 9 420 600
Part Number
Description
Height in U
Height in mm
Depth in mm
联系供应商
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG
下载该产品的用户还下载了
页面