Elektro-Bauelemente MAY KG

19"-Case 9 U, Aluminium

Manufacturer Elektro-Bauelemente MAY KG
Description Blank case 12 U, Top/ bottom cover aluminium
Part Number 10225685
产品选择
Selector Part Number Description Height in U Height in mm Depth in mm
1 10225670 Blank case 12 U, Top/ bottom cover aluminium 12 553 400
2 10225682 Blank case 9 U, Top/ bottom cover aluminium 9 420 500
3 10225685 Blank case 12 U, Top/ bottom cover aluminium 12 553 500
4 10225693 Blank case 9 U, Top/ bottom cover aluminium 9 420 600
5 10225696 Blank case 12 U, Top/ bottom cover aluminium 12 553 600
6 10225667 Blank case 9 U, Top/ bottom cover aluminium 9 420 400
Part Number
Description
Height in U
Height in mm
Depth in mm
联系供应商
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG
下载该产品的用户还下载了
页面