Elektro-Bauelemente MAY KG

Accessories

Manufacturer Elektro-Bauelemente MAY KG
Description Air filter
Part Number 24576093
产品选择
Selector Part Number Description Height in U Width HP Height in mm
1 20850134 Front panel, unshielded, for mounting on case frame 3 28
2 20850135 Front panel, unshielded, for mounting on case frame 3 42
3 20850136 Front panel, unshielded, for mounting on case frame 3 63
4 20850137 Front panel, unshielded, for mounting on case frame 3 84
5 20850142 Front panel, unshielded, for mounting on case frame 4 42
6 20850143 Front panel, unshielded, for mounting on case frame 4 63
7 20850144 Front panel, unshielded, for mounting on case frame 4 84
8 20850158 Front panel, unshielded, for mounting on case frame 6 84
9 20850184 Design element, Light grey RAL 7035 42
10 20850185 Design element, Light grey RAL 7035 63
11 20850186 Design element, Light grey RAL 7035 84
12 20850190 Design element, Light grey RAL 7035 42
13 20850191 Design element, Light grey RAL 7035 63
14 20850192 Design element, Light grey RAL 7035 84
15 20850196 Design element, Light grey RAL 7035 42
16 20850197 Design element, Light grey RAL 7035 63
17 20850128 Front panel, unshielded, for mounting on case frame 2 42
18 20850129 Front panel, unshielded, for mounting on case frame 2 63
19 20850130 Front panel, unshielded, for mounting on case frame 2 84
20 20850198 Design element, Light grey RAL 7035 84
21 20850249 Strap handle with adaptor
22 20850299 Design element, Brilliant blue RAL 5007 42
23 20850300 Design element, Brilliant blue RAL 5007 63
24 20850301 Design element, Brilliant blue RAL 5007 84
25 20850315 Design element, Brilliant blue RAL 5007 42
26 20850316 Design element, Brilliant blue RAL 5007 63
27 20850317 Design element, Brilliant blue RAL 5007 84
28 20850331 Design element, Brilliant blue RAL 5007 42
29 20850332 Design element, Brilliant blue RAL 5007 63
30 20850333 Design element, Brilliant blue RAL 5007 84
31 21102001 GND/earthing kit, Cu wire 1.5 mm
32 24576017 Trim, front, for EMC shielding
33 24576018 Trim, rear, for EMC shielding 2 65.55
34 24576028 Horizontal rail type H-VT robust, with EMC gasket
35 24576042 Horizontal rail type H-VT robust, with EMC gasket
36 24576044 Rear panel, unshielded, for mounting on case frame 2 42
37 24576045 Rear panel, unshielded, for mounting on case frame 2 63
38 24576046 Rear panel, unshielded, for mounting on case frame 2 84
39 24576047 Rear panel, unshielded, for mounting on case frame 3 28
40 24576048 Rear panel, unshielded, for mounting on case frame 3 42
41 24576049 Rear panel, unshielded, for mounting on case frame 3 63
42 24576050 Rear panel, unshielded, for mounting on case frame 3 84
43 24576052 Rear panel, unshielded, for mounting on case frame 4 42
44 24576053 Rear panel, unshielded, for mounting on case frame 4 63
45 24576054 Rear panel, unshielded, for mounting on case frame 4 84
46 24576058 Rear panel, unshielded, for mounting on case frame 6 84
47 24576063 Horizontal rail type H-VT robust, with EMC gasket
48 24576071 Tip-up carrying handle 42
49 24576072 Tip-up carrying handle 63
50 24576073 Tip-up carrying handle 84
51 24576080 Front hood 3 U 28
52 24576081 Front hood 3 U 42
53 24576082 Front hood 3 U 63
54 24576083 Front hood 3 U 84
55 24576084 Horizontal rail type H-VT robust, with EMC gasket
56 24576086 Rear hood 3 42
57 24576087 Rear hood 3 63
58 24576088 Rear hood 3 84
59 24576091 Rear hood 4 63
60 24576092 Rear hood 4 84
61 24576093 Air filter 28
62 24576094 Air filter 42
63 24576095 Air filter 63
64 24576096 Air filter 84
65 24576117 Trim, front, for EMC shielding
66 24576118 Trim, rear, for EMC shielding 3 110
67 24576144 Rear panel, unshielded, for mounting on case frame 2 42
68 24576145 Rear panel, unshielded, for mounting on case frame 2 63
69 24576146 Rear panel, unshielded, for mounting on case frame 2 84
70 24576147 Rear panel, unshielded, for mounting on case frame 3 28
71 24576148 Rear panel, unshielded, for mounting on case frame 3 42
72 24576149 Rear panel, unshielded, for mounting on case frame 3 63
73 24576150 Rear panel, unshielded, for mounting on case frame 3 84
74 24576152 Rear panel, unshielded, for mounting on case frame 4 42
75 24576153 Rear panel, unshielded, for mounting on case frame 4 63
76 24576154 Rear panel, unshielded, for mounting on case frame 4 84
77 24576158 Rear panel, unshielded, for mounting on case frame 6 84
78 24576217 Trim, front, for EMC shielding
79 24576218 Trim, rear, for EMC shielding 4 154.45
80 24576244 Rear panel, shielded, for mounting on case frame 2 42
81 24576245 Rear panel, shielded, for mounting on case frame 2 63
82 24576247 Rear panel, shielded, for mounting on case frame 3 28
83 24576248 Rear panel, shielded, for mounting on case frame 3 42
84 24576249 Rear panel, shielded, for mounting on case frame 3 63
85 24576250 Rear panel, shielded, for mounting on case frame 3 84
86 24576252 Rear panel, shielded, for mounting on case frame 4 42
87 24576253 Rear panel, shielded, for mounting on case frame 4 63
88 24576254 Rear panel, shielded, for mounting on case frame 4 84
89 24576258 Rear panel, shielded, for mounting on case frame 6 84
90 24576417 Trim, front, for EMC shielding
91 24576418 Trim, rear, for EMC shielding 6 243.35
92 30850354 EMC side panel gasket
Part Number
Description
Height in U
Width HP
Height in mm
联系供应商
Elektro-Bauelemente MAY KG Distribution, Warehousing, Consulting, Special Solutions
Elektro-Bauelemente MAY KG
下载该产品的用户还下载了
页面