Absolute "Explosion-proof" encoder - A06

Manufacturer Elcis Encoder S.r.l.
Description Absolute "Explosion-proof" encoder - A06 dimensions ø 115x100, weight about 1300 g, shaft ø 10, codes - gray
Part Number 0B80EXS6M
产品选择
Selector Part Number Description Dimensions Weight (g) Shaft (ø) Power supply (V) Resolution Codes
1 0B80EXS6M Absolute "Explosion-proof" encoder - A06 dimensions ø 115x100, weight about 1300 g, shaft ø 10, codes - gray ø 115x100 about 1300 10 5 ÷ 30 max 25 bit - Multi-turn Gray
Part Number
Description
Dimensions
Weight (g)
Shaft (ø)
Power supply (V)
Resolution
Codes
联系供应商
Elcis Encoder S.r.l. Being a specialist in a specific industrial field means to know customers problems, thus yielding devices that actually comply with the hardest requirements. Elcis encoder is surely a specialist in the position-transducers field. The technical knowledge and experience of Elcis encoder in position-transducers, acquired since 1974, allows to produce an extremely wide and complete range of these devices, as to fulfill all present and future requirements in the industrial automation field.
Elcis Encoder S.r.l.