1

Spur gears, straight teeth, modul 6, hardened, Quality 6e25, serie 24 9...

Manufacturer ATLANTA
Description Spur gears, straight teeth, modul 6, hardened, Quality 6e25, serie 24 9...
Part number 24 98 621
产品选择
Selector Order number z d (mm) dk (mm) dN (mm) b1 (mm) b2 (mm) Weight (kg) Material
5 24 98 621 21 126 138 110 60 120 5.9 16MnCr5, 1.7131
1 24 98 625 25 150 162 110 60 120 8.9 16MnCr5, 1.7131
Order number
z
d (mm)
dk (mm)
dN (mm)
b1 (mm)
b2 (mm)
Weight (kg)
Material
文件
联系供应商
ATLANTA Manufacturer of power transmission components
ATLANTA Antriebssysteme E. Seidenspinner GmbH & Co. KG