ASCO Numatics
ASCO Numatics


Neck nut for CIX cylinder

Manufacturer ASCO Numatics
Description Neck nut for a CIX cylinder with a 12 mm bore
Part number 43900255
CAD 模型
分享

产品选择

Index Selector Bore Ø (mm) Rod Ø (mm) Part number
1 1 12 16 43900255
2 2 16 16 43900255
3 3 20 22 43900256
4 4 25 22 43900256
5 5 32 30 43400423
6 6 40 35 43400424
7 7 50 42 43400425
8 8 63 42 43400426
9 9 80 50 43400427

联系供应商

ASCO Numatics

ASCO Numatics

Fabricant de matériel pneumatique

Google Map