Arduino Due

The Arduino Due is the first Arduino board based on a 32-bit ARM core microcontroller. With 54 digital input/output pins, 12 analog inputs, it is the perfect board for powerful larger scale Arduino projects.

Manufacturer Arduino
Description Arduino Due
Part Number A000062
Operating Voltage 3.3V
Input Voltage (recommended) 7-12V
Digital I/O Pins 54 (of which 12 provide PWM output)
Analog Input Pins 12
DC Current for 3.3V Pin 800 mA
Flash Memory 512 KB all available for the user applications
SRAM 96 KB (two banks: 64KB and 32KB)
Clock Speed 84 MHz
Length 101.52 mm
Width 53.3 mm
Weight 36 g
CAD 模型
请确保已安装此软件。

产品选择

Part NumberDescriptionOperating VoltageInput Voltage (recommended)Input Voltage (limits)Digital I/O PinsAnalog Input PinsAnalog Output PinsTotal DC Output Current on all I/O linesDC Current for 3.3V PinDC Current for 5V PinFlash MemorySRAMClock SpeedLengthWidthWeight
A000062Arduino Due3.3V7-12V6-16V54 (of which 12 provide PWM output)122 (DAC)130 mA800 mA800 mA512 KB all available for the user applications96 KB (two banks: 64KB and 32KB)84 MHz101.52 mm53.3 mm36 g

商品描述

The Arduino Due is a microcontroller board based on the Atmel SAM3X8E ARM Cortex-M3 CPU. It is the first Arduino board based on a 32-bit ARM core microcontroller. It has 54 digital input/output pins (of which 12 can be used as PWM outputs), 12 analog inputs, 4 UARTs (hardware serial ports), a 84 MHz clock, an USB OTG capable connection, 2 DAC (digital to analog), 2 TWI, a power jack, an SPI header, a JTAG header, a reset button and an erase button.

Warning: Unlike most Arduino boards, the Arduino Due board runs at 3.3V. The maximum voltage that the I/O pins can tolerate is 3.3V. Applying voltages higher than 3.3V to any I/O pin could damage the board.

The board contains everything needed to support the microcontroller; simply connect it to a computer with a micro-USB cable or power it with a AC-to-DC adapter or battery to get started. The Due is compatible with all Arduino shields that work at 3.3V and are compliant with the 1.0 Arduino pinout.

The Due follows the 1.0 pinout:

TWI: SDA and SCL pins that are near to the AREF pin.
IOREF: allows an attached shield with the proper configuration to adapt to the voltage provided by the board. This enables shield compatibility with a 3.3V board like the Due and AVR-based boards which operate at 5V.
An unconnected pin, reserved for future use.
You can find your board warranty information here.

联系供应商

Arduino

Arduino

Google Map