ARIA 43 mounting plates metal perforated 1.5 mm

Manufacturer ABB’s Industrial Solutions Business
Description ARIA 43 mounting plates metal perforated 1.5 mm
Part Number 831333
EAN 5412348313332
Catalog Number E/054043-141
Height(mm) 350
Width(mm) 250
Depth(mm) 1,5
产品选择
Selector Part Number Description EAN Catalog Number Height(mm) Width(mm) Depth(mm)
1 831333 ARIA 43 mounting plates metal perforated 1.5 mm 5412348313332 E/054043-141 350 250 1,5
Part Number
Description
EAN
Catalog Number
Height(mm)
Width(mm)
Depth(mm)
联系供应商
ABB’s Industrial Solutions Business
ABB’s Industrial Solutions Business