Accessories for transmitter type XMLE

Manufacturer Telemecanique Sensors
Description Sensors for pressure control OsiSense XM, accessories for transmitter type XMLE, 600 bar (8700 psi)
Part number XMLEZ600
Ürün seçimi
Selector Sensor size Reference
1 -1 bar (-14.5 psi) XMLEZM01
2 1 bar (14.5 psi) XMLEZ001
3 10 bar (145 psi) XMLEZ010
4 25 bar (362.5 psi) XMLEZ025
5 60 bar (870 psi) XMLEZ060
6 100 bar (1450 psi) XMLEZ100
7 250 bar (3625 psi) XMLEZ250
8 600 bar (8700 psi) XMLEZ600
Sensor size
Reference
Belgelendirme
Tedarikçi ile iletişim kurun
Telemecanique Sensors