1
Technische Antriebselemente GmbH - Germany

Guide Roller, Centric bolt, Drawing dimensioned w/ hexagon shaft

Manufacturer Technische Antriebselemente GmbH - Germany
Description Guide Roller centric on hexagon Profile
Reference C106
Ürün seçimi
Selector Order no. D (mm) l2 (mm) CH (mm) CH min (mm) CH max (mm) Axial load (N) Radial Load (N) Weight (g)
1 C106 22 17 14 15 300 300 30
2 C208 30 23 19 400 1000 65
3 C208R 30 23 19 600 1300 75
4 C210 39 30.5 24 600 1300 150
5 C312 40 30.5 24 800 1600 165
6 C316 40 33 30 24 36 1600 3500 210
7 C416 57 41 30 36 1600 3500 415
8 C416R 58 41 30 27 36 4300 4300 430
9 C420 57 41 30 36 5000 7850 490
Order no.
D (mm)
l2 (mm)
CH (mm)
CH min (mm)
CH max (mm)
Axial load (N)
Radial Load (N)
Weight (g)
Tedarikçi ile iletişim kurun
Technische Antriebselemente GmbH - Germany The experts in drive and linear motion systems
Technische Antriebselemente GmbH (TEA)
Bu ürünü indiren kullanıcılar aynı zamanda bunları da indirdiler:
Sayfa