Signal Relays

Manufacturer TE Connectivity
Description V23100V4005A11 - 1393763-5 - V23100V4005A 11
Part Number 1393763-5
URL http://www.te.com/usa-en/product-1393763-5.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series V23100 Reed Relay
Also Known As (Marketing Alias) 1393763-5
Also Known As (Marketing Alias) #2 V23100V4005A 11
Coil Resistance [O] 500
Environmental Ambient Temperature (Max) [°C] 85
Environmental Ambient Temperature (Max) [°F] 85
Height [mm] 5.1
Height [in] .201
Length [mm] 19.3
Length [in] .76
Operating Temperature Range [°C] -40 – 85
Weight [g] 1.4
Weight [oz] .0494
Width [mm] 6.4
Width [in] .252
Contact Switching Voltage (Max) [VAC] 200
Contact Switching Voltage (Max) [VDC] 200
Contact Voltage Rating [VDC] 24
Contact Limiting Breaking Current [A] .4
Contact Limiting Continuous Current [A] 1
Contact Limiting Making Current [A] .4
Contact Limiting Short-Time Current [A] .4
Insulation Initial Dielectric Between Open Contacts [Vrms] 250
Power Consumption [mW] 50 – 288
Insulation Initial Dielectric Between Contacts and Coil [Vrms] 1500
Coil Magnetic System Monostable, DC
Actuating System DC
Coil Power Rating Class 0 – 100 mW
Contact Current Class 0 – 2 A
Contact Plating Material Ruthenium
Packaging Method Box & Tube
Product Type Relay
Relay Type Reed Relay V23100-V4
Termination Type Through Hole
Coil Special Features Diode
Contact Switching Load (Min) 10mA @ .01V
Contact Number of Poles 1
Contact Special Features Reed Contacts
Environmental Category of Protection RTIII
Insulation Special Features Electrostatic Shield
Coil Type Monostable
Relay Style Reed Relay V23100-V4
Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
Height Class (Mechanical) 0 – 6 mm
Length Class (Mechanical) 16 – 20 mm
Width Class (Mechanical) 6 – 8 mm
Environmental Ambient Temperature Class 70 – 85°C
Ürün seçimi
Selector Part Number Description Buy Now Series Also Known As (Marketing Alias) Also Known As (Marketing Alias) #2 Contact Current Rating [A] Coil Power Rating (DC) [mW] Coil Resistance [O] Environmental Ambient Temperature (Max) [°C] Environmental Ambient Temperature (Max) [°F] Height [mm] Height [in] Length [mm] Length [in] Operating Temperature Range [°C] Weight [g] Weight [oz] Width [mm] Width [in] Coil Voltage Rating [VAC] Contact Switching Voltage (Max) [VAC] Contact Switching Voltage (Max) [VDC] Contact Voltage Rating [VDC] Contact Limiting Breaking Current [A] Contact Limiting Continuous Current [A] Contact Limiting Making Current [A] Contact Limiting Short-Time Current [A] Insulation Initial Resistance [MO] Insulation Initial Dielectric Between Open Contacts [Vrms] Power Consumption [mW] Insulation Initial Dielectric Between Contacts and Coil [Vrms] Contact Arrangement Coil Magnetic System Mounting Type Terminal Type Actuating System Coil Power Rating Class Contact Current Class Contact Plating Material Packaging Method Product Type Relay Type Termination Type Coil Special Features Contact Switching Load (Min) Contact Material Contact Number of Poles Contact Special Features Environmental Category of Protection Insulation Special Features Coil Type Insertion Loss (HF Parameter) Isolation (HF Parameter) Performance Type Relay Style Insulation Initial Dielectric Between Coil/Contact Class Height Class (Mechanical) Length Class (Mechanical) Width Class (Mechanical) Environmental Ambient Temperature Class
1 1-1393763-0 V23100V4015A000 - 1-1393763-0 Buy Now V23100 Reed Relay 1-1393763-0 2000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
12 1-1393763-2 V23100V4015A 10 - 1-1393763-2 - V23100V4015A 10 Buy Now V23100 Reed Relay 1-1393763-2 V23100V4015A 10 2000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
23 1-1393763-3 V23100V4015A 11 - 1-1393763-3 - V23100V4015A 11 Buy Now V23100 Reed Relay 1-1393763-3 V23100V4015A 11 2000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Electrostatic Shield Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
28 1-1393763-4 V23100V4024A - 1-1393763-4 - V23100V4024A Buy Now V23100 Reed Relay 1-1393763-4 V23100V4024A 2000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 200 – 300 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
29 1-1393763-6 V23100V4024A 10 - 1-1393763-6 - V23100V4024A 10 Buy Now V23100 Reed Relay 1-1393763-6 V23100V4024A 10 2000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 200 – 300 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
30 1-1393763-7 V23100V4024A011 - 1-1393763-7 - V23100V4024A 11 Buy Now V23100 Reed Relay 1-1393763-7 V23100V4024A 11 2000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 200 – 300 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Electrostatic Shield Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
31 1-1393763-8 V23100V4305B - 1-1393763-8 - V23100V4305B Buy Now V23100 Reed Relay 1-1393763-8 V23100V4305B 200 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 2 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
32 1-1393763-9 V23100V4305B010 - 1-1393763-9 - V23100V4305B 10 Buy Now V23100 Reed Relay 1-1393763-9 V23100V4305B 10 200 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 2 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
33 1393763-1 V23100V4005A - 1393763-1 - V23100V4005A000 Buy Now V23100 Reed Relay 1393763-1 V23100V4005A000 500 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 0 – 100 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
2 1393763-4 V23100V4005A10 - 1393763-4 - V23100V4005A 10 Buy Now V23100 Reed Relay 1393763-4 V23100V4005A 10 500 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 0 – 100 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
3 1393763-5 V23100V4005A11 - 1393763-5 - V23100V4005A 11 Buy Now V23100 Reed Relay 1393763-5 V23100V4005A 11 500 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 0 – 100 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Electrostatic Shield Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
4 1393763-6 V23100V4012A - 1393763-6 - V23100V4012A Buy Now V23100 Reed Relay 1393763-6 V23100V4012A 1000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
5 1393763-8 V23100V4012A10 - 1393763-8 - V23100V4012A 10 Buy Now V23100 Reed Relay 1393763-8 V23100V4012A 10 1000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
6 1393763-9 V23100V4012A11 - 1393763-9 - V23100V4012A 11 Buy Now V23100 Reed Relay 1393763-9 V23100V4012A 11 1000 85 85 5.1 .201 19.3 .76 -40 – 85 1.4 .0494 6.4 .252 200 200 24 .4 1 .4 .4 250 50 – 288 1500 Monostable, DC DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Electrostatic Shield Monostable Reed Relay V23100-V4 1000 V – 1500 VA 0 – 6 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
7 1422026-2 V23100V4605A000=MINI SIL 5V ST Buy Now V23100 Reed Relay 288 500 85 85 6.8 .268 15.2 .598 -40 – 85 1 .035 3.8 .15 200 200 24 .4 1 .4 .4 1000000 225 50 – 288 1500 Monostable, DC Printed Circuit Board DC 0 – 100 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 6 – 7 mm 14 – 16 mm 0 – 6 mm 70 – 85°C
8 1422026-3 V23100V4612A000=MINI SIL 12V S Buy Now V23100 Reed Relay 125 1000 85 85 6.8 .268 15.2 .598 -40 – 85 1 .035 3.8 .15 200 200 24 .4 1 .4 .4 1000000 225 50 – 288 1500 Monostable, DC Printed Circuit Board DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable Reed Relay V23100-V4 1000 V – 1500 VA 6 – 7 mm 14 – 16 mm 0 – 6 mm 70 – 85°C
9 2-1393763-0 V23100V4305C - 2-1393763-0 - V23100V4305C Buy Now V23100 Reed Relay 2-1393763-0 V23100V4305C 140 200 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 175 24 .4 1.2 .4 .4 1000000 200 50 – 288 1500 Monostable, DC Printed Circuit Board DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V 1 Reed Contacts RTIII Monostable -.27dB @ 900MHz -39dB @ 100MHz Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
10 2-1393763-2 V23100V4305C10 - 2-1393763-2 - V23100V4305C 10 Buy Now V23100 Reed Relay 2-1393763-2 V23100V4305C 10 70 200 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 175 24 .4 1.2 .4 .4 1000000 200 50 – 288 1500 Monostable, DC Printed Circuit Board DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V 1 Reed Contacts RTIII Monostable -.27dB @ 900MHz -39dB @ 100MHz Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
11 2-1393763-3 V23100V4305C11 - 2-1393763-3 - V23100V4305C 11 Buy Now V23100 Reed Relay 2-1393763-3 V23100V4305C 11 .4 70 200 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 175 24 .4 1.2 .4 .4 1000000 200 50 – 288 1500 1 Form A (NO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Ruthenium 1 Reed Contacts RTIII Electrostatic Shield Monostable -.27dB @ 900MHz -39dB @ 100MHz Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
13 2-1393763-8 V23100V4312C000 - 2-1393763-8 - V23100V4312C Buy Now V23100 Reed Relay 2-1393763-8 V23100V4312C .4 140 500 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 24 175 24 .4 1.2 .4 .4 1000000 200 50 – 288 1500 1 Form A (NO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V Ruthenium 1 Reed Contacts RTIII Monostable -.27dB @ 900MHz -39dB @ 100MHz Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
14 3-1393763-0 V23100V4312C010 - 3-1393763-0 - V23100V4312C 10 Buy Now V23100 Reed Relay 3-1393763-0 V23100V4312C 10 1 144 500 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 24 175 24 .4 1.2 .4 .4 1000000 200 50 – 288 1500 1 Form C (CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Nickel-Palladium 1 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
15 3-1393763-2 V23100V4315B000 - 3-1393763-2 - V23100V4315B Buy Now V23100 Reed Relay 3-1393763-2 V23100V4315B 2 120 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 200 200 24 .4 1 .4 .4 10000000 250 50 – 288 1500 2 Form C (CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V AgNi+Au 2 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
16 3-1393763-3 V23100V4315B010 - 3-1393763-3 - V23100V4315B 10 Buy Now V23100 Reed Relay 3-1393763-3 V23100V4315B 10 2 50 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 200 200 24 .4 1 .4 .4 10000000 250 50 – 288 1500 2 Form C (CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V AgNi+Au 2 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
17 3-1393763-4 V23100V4315C000 - 3-1393763-4 - V23100V4315C Buy Now V23100 Reed Relay 3-1393763-4 V23100V4315C 2 120 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 175 24 .4 1.2 .4 .4 10000000 200 50 – 288 1500 2 Form C (CO) Monostable, DC Printed Circuit Board PCB-SMT DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V AgNi+Au 1 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
18 3-1393763-7 V23100V4315C011 - 3-1393763-7 - V23100V4315C 11 Buy Now V23100 Reed Relay 3-1393763-7 V23100V4315C 11 1.25 50 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 24 175 24 .4 1.2 .4 .4 10000000 200 50 – 288 1500 1 Form C (CO) Monostable, DC Printed Circuit Board PCB-THT DC 100 – 150 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Nickel-Titanium 1 Reed Contacts RTIII Electrostatic Shield Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
19 3-1393763-8 V23100V4324B000 - 3-1393763-8 - V23100V4324B Buy Now V23100 Reed Relay 3-1393763-8 V23100V4324B 1.25 120 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 200 200 24 .4 1 .4 .4 10000000 250 50 – 288 1500 1 Form C (CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V Nickel-Titanium 2 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
20 3-1393763-9 V23100V4324B010 - 3-1393763-9 - V23100V4324B 10 Buy Now V23100 Reed Relay 3-1393763-9 V23100V4324B 10 1.25 68 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 12 200 200 24 .4 1 .4 .4 1000 250 50 – 288 1500 1 Form C (CO) Monostable, DC Printed Circuit Board PCB-THT DC 200 – 300 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Nickel-Titanium 2 Reed Contacts RTIII Monostable -.12dB @ 100MHz -18dB @ 900MHz Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
21 4-1393763-0 V23100V4324C000 - 4-1393763-0 - V23100V4324C Buy Now V23100 Reed Relay 4-1393763-0 V23100V4324C 2 34 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 12 175 24 .4 1.2 .4 .4 1000 200 50 – 288 1500 2 Form C (CO) Monostable, DC Printed Circuit Board Solder DC 200 – 300 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V Gold F 1 Reed Contacts RTIII Monostable -.12dB @ 100MHz -30dB @ 100MHz Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
22 4-1393763-2 V23100V4324C010 - 4-1393763-2 - V23100V4324C 10 Buy Now V23100 Reed Relay 4-1393763-2 V23100V4324C 10 5 80 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 6 175 24 .4 1.2 .4 .4 1000 200 50 – 288 1500 1 Form A (NO) + 1 Form B (NC) Monostable, DC Printed Circuit Board Solder DC 200 – 300 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Nickel 1 Reed Contacts RTIII Monostable -1.9dB @ 900MHz -18dB @ 900MHz Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
24 4-1393763-3 V23100V4324C011 - 4-1393763-3 - V23100V4324C 11 Buy Now V23100 Reed Relay 4-1393763-3 V23100V4324C 11 2 1008 2000 85 85 7.5 .295 19.3 .76 -40 – 85 1.8 .0635 7 .276 24 175 24 .4 1.2 .4 .4 1000 200 50 – 288 1500 2 Form C (CO) Monostable, DC Socket Plug-In DC 200 – 300 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Nickel 1 Reed Contacts RTIII Electrostatic Shield Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 6 – 8 mm 70 – 85°C
25 4-1393763-4 V23100V4505A000 - 4-1393763-4 - V23100V4505A Buy Now V23100 Reed Relay 4-1393763-4 V23100V4505A .2 1026 500 85 85 7.8 .307 19.79 .779 -40 – 85 1.6 .0564 5.1 .201 24 200 200 24 .4 1 .4 .4 1000 250 50 – 288 1500 2 Form C (CO) Monostable, DC Socket Plug-In DC 0 – 100 mW 0 – 2 A Ruthenium Tube Relay Reed Relay V23100-V4 Through Hole 10mA @ .01V Gold F 1 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 0 – 6 mm 70 – 85°C
26 4-1393763-5 V23100V4505A010 - 4-1393763-5 - V23100V4505A 10 Buy Now V23100 Reed Relay 4-1393763-5 V23100V4505A 10 2 1108 500 85 85 7.8 .307 19.79 .779 -40 – 85 1.6 .0564 5.1 .201 24 200 200 24 .4 1 .4 .4 1000 250 50 – 288 1500 2 Form C (CO) Monostable, DC Socket Solder DC 0 – 100 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Gold F 1 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 0 – 6 mm 70 – 85°C
27 5-1393763-0 V23100V4515A010 - 5-1393763-0 - V23100V4515A 10 Buy Now V23100 Reed Relay 5-1393763-0 V23100V4515A 10 3 2000 85 85 7.8 .307 19.79 .779 -40 – 85 1.6 .0564 5.1 .201 200 200 24 .4 1 .4 .4 1000 250 112 1500 2 Form C (CO) Monostable, DC Screw Mount PCB-THT DC 100 – 150 mW 0 – 2 A Ruthenium Box & Tube Relay Reed Relay V23100-V4 Through Hole Diode 10mA @ .01V Nickel-Titanium 1 Reed Contacts RTIII Monostable Standard Reed Relay V23100-V4 1000 V – 1500 VA 7 – 8 mm 16 – 20 mm 0 – 6 mm 70 – 85°C
Part Number
Description
Buy Now
Series
Also Known As (Marketing Alias)
Also Known As (Marketing Alias) #2
Contact Current Rating [A]
Coil Power Rating (DC) [mW]
Coil Resistance [O]
Environmental Ambient Temperature (Max) [°C]
Environmental Ambient Temperature (Max) [°F]
Height [mm]
Height [in]
Length [mm]
Length [in]
Operating Temperature Range [°C]
Weight [g]
Weight [oz]
Width [mm]
Width [in]
Coil Voltage Rating [VAC]
Contact Switching Voltage (Max) [VAC]
Contact Switching Voltage (Max) [VDC]
Contact Voltage Rating [VDC]
Contact Limiting Breaking Current [A]
Contact Limiting Continuous Current [A]
Contact Limiting Making Current [A]
Contact Limiting Short-Time Current [A]
Insulation Initial Resistance [MO]
Insulation Initial Dielectric Between Open Contacts [Vrms]
Power Consumption [mW]
Insulation Initial Dielectric Between Contacts and Coil [Vrms]
Contact Arrangement
Coil Magnetic System
Mounting Type
Terminal Type
Actuating System
Coil Power Rating Class
Contact Current Class
Contact Plating Material
Packaging Method
Product Type
Relay Type
Termination Type
Coil Special Features
Contact Switching Load (Min)
Contact Material
Contact Number of Poles
Contact Special Features
Environmental Category of Protection
Insulation Special Features
Coil Type
Insertion Loss (HF Parameter)
Isolation (HF Parameter)
Performance Type
Relay Style
Insulation Initial Dielectric Between Coil/Contact Class
Height Class (Mechanical)
Length Class (Mechanical)
Width Class (Mechanical)
Environmental Ambient Temperature Class
Belgelendirme
Reed Relay Datasheet - 1-1393763-0
Reed Relay Datasheet - 1-1393763-2
Reed Relay Datasheet - 1-1393763-3
Reed Relay Datasheet - 1-1393763-4
Reed Relay Datasheet - 1-1393763-6
Reed Relay Datasheet - 1-1393763-7
Reed Relay Datasheet - 1-1393763-8
Reed Relay Datasheet - 1-1393763-9
Reed Relay Datasheet - 1393763-1
Reed Relay Datasheet - 1393763-4
Reed Relay Datasheet - 1393763-5
Reed Relay Datasheet - 1393763-6
Reed Relay Datasheet - 1393763-8
Reed Relay Datasheet - 1393763-9
Reed Relay Datasheet - 1422026-2
Reed Relay Datasheet - 1422026-3
Reed Relay Datasheet - 2-1393763-0
Reed Relay Datasheet - 2-1393763-2
Reed Relay Datasheet - 2-1393763-3
Reed Relay Datasheet - 2-1393763-8
Reed Relay Datasheet - 3-1393763-0
Reed Relay Datasheet - 3-1393763-2
Reed Relay Datasheet - 3-1393763-3
Reed Relay Datasheet - 3-1393763-4
Reed Relay Datasheet - 3-1393763-7
Reed Relay Datasheet - 3-1393763-8
Reed Relay Datasheet - 3-1393763-9
Reed Relay Datasheet - 4-1393763-0
Reed Relay Datasheet - 4-1393763-2
Reed Relay Datasheet - 4-1393763-3
Reed Relay Datasheet - 4-1393763-4
Reed Relay Datasheet - 4-1393763-5
Reed Relay Datasheet - 5-1393763-0
Industrial Relays Quick Reference Guide - 1-1393763-0
Industrial Relays Quick Reference Guide - 1-1393763-2
Industrial Relays Quick Reference Guide - 1-1393763-3
Industrial Relays Quick Reference Guide - 1-1393763-4
Industrial Relays Quick Reference Guide - 1-1393763-6
Industrial Relays Quick Reference Guide - 1-1393763-7
Industrial Relays Quick Reference Guide - 1-1393763-8
Industrial Relays Quick Reference Guide - 1-1393763-9
Industrial Relays Quick Reference Guide - 1393763-1
Industrial Relays Quick Reference Guide - 1393763-4
Industrial Relays Quick Reference Guide - 1393763-5
Industrial Relays Quick Reference Guide - 1393763-6
Industrial Relays Quick Reference Guide - 1393763-8
Industrial Relays Quick Reference Guide - 1393763-9
Industrial Relays Quick Reference Guide - 1422026-2
Industrial Relays Quick Reference Guide - 2-1393763-0
Industrial Relays Quick Reference Guide - 2-1393763-2
Industrial Relays Quick Reference Guide - 2-1393763-3
Industrial Relays Quick Reference Guide - 2-1393763-8
Industrial Relays Quick Reference Guide - 3-1393763-0
Industrial Relays Quick Reference Guide - 3-1393763-2
Industrial Relays Quick Reference Guide - 3-1393763-4
Industrial Relays Quick Reference Guide - 3-1393763-7
Industrial Relays Quick Reference Guide - 3-1393763-8
Industrial Relays Quick Reference Guide - 3-1393763-9
Industrial Relays Quick Reference Guide - 4-1393763-0
Industrial Relays Quick Reference Guide - 4-1393763-2
Industrial Relays Quick Reference Guide - 4-1393763-3
Industrial Relays Quick Reference Guide - 4-1393763-4
Industrial Relays Quick Reference Guide - 4-1393763-5
Industrial Relays Quick Reference Guide - 5-1393763-0
3D PDF - 1-1393763-0
3D PDF - 1-1393763-2
3D PDF - 1-1393763-3
3D PDF - 1-1393763-4
3D PDF - 1-1393763-6
3D PDF - 1-1393763-7
3D PDF - 1-1393763-8
3D PDF - 1-1393763-9
3D PDF - 1393763-1
3D PDF - 1393763-4
3D PDF - 1393763-5
3D PDF - 1393763-6
3D PDF - 1393763-8
3D PDF - 1393763-9
3D PDF - 1422026-2
3D PDF - 1422026-3
3D PDF - 2-1393763-0
3D PDF - 2-1393763-2
3D PDF - 2-1393763-3
3D PDF - 2-1393763-8
3D PDF - 3-1393763-0
3D PDF - 3-1393763-2
3D PDF - 3-1393763-3
3D PDF - 3-1393763-4
3D PDF - 3-1393763-7
3D PDF - 3-1393763-8
3D PDF - 3-1393763-9
3D PDF - 4-1393763-0
3D PDF - 4-1393763-2
3D PDF - 4-1393763-3
3D PDF - 4-1393763-4
3D PDF - 4-1393763-5
3D PDF - 5-1393763-0
Definitions Relays - 1-1393763-0
Definitions Relays - 1-1393763-7
Definitions Relays - 1-1393763-9
Definitions Relays - 1393763-1
Definitions Relays - 1393763-4
Definitions Relays - 1393763-5
Definitions Relays - 1393763-6
Definitions Relays - 1393763-8
Definitions Relays - 1393763-9
Definitions Relays - 1422026-2
Definitions Relays - 1422026-3
Definitions Relays - 3-1393763-0
Definitions Relays - 3-1393763-2
Definitions Relays - 3-1393763-3
Definitions Relays - 3-1393763-4
Definitions Relays - 3-1393763-7
Definitions Relays - 3-1393763-8
Definitions Relays - 4-1393763-4
Definitions Relays - 4-1393763-5
Definitions Relays - 5-1393763-0
MD_1393763-1_060320141357_dmtec - 1393763-1
Tedarikçi ile iletişim kurun
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.