TE Connectivity
TE Connectivity


Rings & Spades

Manufacturer TE Connectivity
Description RING TONGUE
Part Number 880665-1
URL https://www.te.com/usa-en/product-880665-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Wire Insulation Diameter (Max) [mm] 2.7
Wire Insulation Diameter (Max) [in] .106
Wire Insulation Diameter [mm] 1.4 – 2.7
Wire Insulation Diameter [in] .055 – .106
Wire Size [CMA] 1021 – 2048
Material Thickness [mm] .6
Material Thickness [in] .0236
Overall Length [mm] 19.86
Overall Length [in] .782
Operating Temperature Range [°C] -40 – 105
Operating Temperature Range [°F] -40 – 221
Wire Size [mm²] .5 – 1
Stud Diameter [mm] 5.3
Stud Diameter [in] .209
Tongue Thickness [mm] .6
Tongue Thickness [in] .0236
Barrel Inside Diameter [mm] 1.8
Barrel Inside Diameter [in] .047
Terminal Type Ring Tongue
Government Qualified No
Stud Size #10
Packaging Method Reel
Terminal Angle Straight
Wire Insulation Support With
Terminal Orientation Straight
Barrel Type Open Barrel
Sealable No
Support Style Insulation Support
Plating Material Unplated
Insulated No
Terminal & Splice Style Ring Tongue
Wire/Cable Type Regular Wire
Heavy Duty No
CAD modelleri
Paylaş

Ürün seçimi

Index Selector Part Number Description Product Documentation Wire Insulation Diameter (Max) [mm] Wire Insulation Diameter (Max) [in] Wire Insulation Diameter [mm] Wire Insulation Diameter [in] Wire Size [CMA] Material Thickness [mm] Material Thickness [in] Overall Length [mm] Overall Length [in] Operating Temperature Range [°C] Operating Temperature Range [°F] Wire Size [mm²] Stud Diameter [mm] Stud Diameter [in] Tongue Thickness [mm] Tongue Thickness [in] Barrel Inside Diameter [mm] Barrel Inside Diameter [in] Terminal Type Government Qualified Stud Size Packaging Method Terminal Angle Wire Insulation Support Terminal Orientation Barrel Type Sealable Support Style Plating Material Insulated Terminal & Splice Style Wire/Cable Type Heavy Duty
1 1 880665-1 RING TONGUE Product Documentation 2.7 .106 1.4 – 2.7 .055 – .106 1021 – 2048 .6 .0236 19.86 .782 -40 – 105 -40 – 221 .5 – 1 5.3 .209 .6 .0236 1.8 .047 Ring Tongue No #10 Reel Straight With Straight Open Barrel No Insulation Support Unplated No Ring Tongue Regular Wire No
2 2 880665-2 RING TONGUE Product Documentation 2.7 .106 1.4 – 2.7 .055 – .106 1021 – 2048 .6 .0236 19.86 .782 -40 – 105 -40 – 221 .5 – 1 5.3 .209 .6 .0236 1.8 .047 Ring Tongue No #10 Reel Straight With Straight Open Barrel No Insulation Support Tin No Ring Tongue Regular Wire No