TE Connectivity
TE Connectivity


DC Jack Connectors

Manufacturer TE Connectivity
Description HDR ASY,VERT,STR TAIL,10.8V
Part Number 5787419-1
URL https://www.te.com/usa-en/product-5787419-1.html?te_bu=Cor&te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Contact Mating Area Plating Thickness [µm] 2.54
Contact Mating Area Plating Thickness [µin] 100
Operating Temperature Range [°C] -30 – 70
Operating Temperature Range [°F] -22 – 158
Centerline (Pitch) [mm] 5
Centerline (Pitch) [in] .197
Contact Current Rating (Max) [A] 8.8
Connector Type Connector Assembly
Connector Style Plug
Voltage 50 VDC
Mounting Angle Vertical
Packaging Method Tray
Packaging Quantity 108
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Power & Signal
Connector System Board-to-Board
Number of Positions 5
Sealable No
PCB Mount Retention Type Locating Post
PCB Mount Retention With
PCB Contact Termination Area Plating Material Tin
Contact Underplating Material Nickel
CAD modelleri
Paylaş

Ürün seçimi

Index Selector Part Number Description Product Documentation Contact Mating Area Plating Thickness [µm] Contact Mating Area Plating Thickness [µin] Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector Type Connector Style Voltage Mounting Angle Packaging Method Packaging Quantity Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable PCB Mount Retention Type PCB Mount Retention PCB Contact Termination Area Plating Material Contact Underplating Material
1 1 5787419-1 HDR ASY,VERT,STR TAIL,10.8V Product Documentation 2.54 100 -30 – 70 -22 – 158 5 .197 8.8 Connector Assembly Plug 50 VDC Vertical Tray 108 Printed Circuit Board Board Mount Power & Signal Board-to-Board 5 No Locating Post With Tin Nickel
2 2 5787421-1 HDR ASY,VERT,RET TAIL,10.8V Product Documentation 2.54 100 -30 – 70 -22 – 158 5 .197 8.8 Connector Assembly Plug 50 VDC Vertical Tray 108 Printed Circuit Board Board Mount Power & Signal Board-to-Board 5 No Locating Post With Tin Nickel
3 3 5787430-1 HDR ASY,VERT,STR TAIL,12.0V Product Documentation 2.54 100 -30 – 70 -22 – 158 5 .197 8.8 Connector Assembly Plug 50 VDC Vertical Tray 120 Printed Circuit Board Board Mount Power & Signal Board-to-Board 5 No Locating Post With Tin Nickel