Docking Connectors

Manufacturer TE Connectivity
Description .050CL,CHAMP,R/TANG RCPT,60POS
Part Number 5-5175474-7
URL http://www.te.com/usa-en/product-5-5175474-7.html?te_bu=Cor&te_type=other&te_campaign=trp_glo_buylink-pdp&elqCampaignId=29714
Series CHAMP
Operating Temperature Range [°C] -55 – 85
Operating Temperature Range [°F] -67 – 185
Centerline (Pitch) [mm] 1.27
Centerline (Pitch) [in] .05
Contact Current Rating (Max) [A] 1
Connector & Contact Terminates To Printed Circuit Board
Connector Mounting Type Board Mount
Circuit Application Signal
Connector System Board-to-Board
Number of Positions 60
Sealable No
Number of Signal Positions 60
PCB Mount Retention Type Retention Leg
PCB Mount Orientation Right Angle
PCB Mount Retention With
PCB Mounting Style Through Hole Solder
Number of Rows 1
Docking Connector Style Plug
Ürün seçimi
Selector Part Number Description Buy Now Series Operating Temperature Range [°C] Operating Temperature Range [°F] Centerline (Pitch) [mm] Centerline (Pitch) [in] Contact Current Rating (Max) [A] Connector & Contact Terminates To Connector Mounting Type Circuit Application Connector System Number of Positions Sealable Number of Signal Positions PCB Mount Retention Type PCB Mount Orientation PCB Mount Retention PCB Mounting Style Number of Rows Docking Connector Style
1 5-5175474-7 .050CL,CHAMP,R/TANG RCPT,60POS Buy Now CHAMP -55 – 85 -67 – 185 1.27 .05 1 Printed Circuit Board Board Mount Signal Board-to-Board 60 No 60 Retention Leg Right Angle With Through Hole Solder 1 Plug
Part Number
Description
Buy Now
Series
Operating Temperature Range [°C]
Operating Temperature Range [°F]
Centerline (Pitch) [mm]
Centerline (Pitch) [in]
Contact Current Rating (Max) [A]
Connector & Contact Terminates To
Connector Mounting Type
Circuit Application
Connector System
Number of Positions
Sealable
Number of Signal Positions
PCB Mount Retention Type
PCB Mount Orientation
PCB Mount Retention
PCB Mounting Style
Number of Rows
Docking Connector Style
Belgelendirme
Tedarikçi ile iletişim kurun
TE Connectivity High-performing, reliable product solutions that transmit data, power and signal in cars, planes, power grids, appliances, electronics, factories and more.