48290130

Current measurement module. Analysis application, 3 current inputs. Digiware I-35

Manufacturer SOCOMEC
Description Current measurement module. Analysis application, 3 current inputs. Digiware I-35
Part Number 48290130
Ürün seçimi
Selector Part Number Description
1 48290130 Current measurement module. Analysis application, 3 current inputs. Digiware I-35
Part Number
Description
Ürün Açıklaması

Number of current inputs 3 • Metering: +/- kWh, +/- kvarh, kVAh • Load curves • Multi-tariff • Multi-measurement: I1, I2, I3, In, ΣP, ΣQ, ΣS, ΣPF • P, Q, S, PF per phase • Predictive power • Overcurrents • Format (Width/Number of modules): 18 mm / 1

Tedarikçi ile iletişim kurun
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC