22001004

Switched fourth pole module for SIRCO M range 40A

Manufacturer SOCOMEC
Description Switched fourth pole module for SIRCO M range 40A
Part Number 22001004
Rate 40
No. of poles 1
Length (mm) 50
Width (mm) 15
Depth (mm) 68
Weight (kg) 7.0000000000000007E-2
Ürün seçimi
Selector Part Number Description
1 22001004 Switched fourth pole module for SIRCO M range 40A
Part Number
Description
Tedarikçi ile iletişim kurun
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC