High precision cylindrical roller bearings, single row

 
Manufacturer Spindel- und Lagerungstechnik Fraureuth GmbH
Description High precision cylindrical roller bearings, single row with tapered bore, taper 1:12
Part Number N1056K.M1.HP
Bore Ø d (mm) 280
Outer Ø D (mm) 420
Width B (mm) 65
Dynamic load rating (kN) 705
Static load rating (kN) 1150
Speed limit - grease (rpm) 2000
Speed limit - oil (rpm) 2400
Weight (kg) 30,4
Raceway Ø E (mm) 384
Rib Ø J (mm) 329,3
rs min (mm) 4
s (mm) 8,1
CAD modelleri
Lütfen bu yazılımın yüklendiğinden emin olun.

Ürün seçimi

Tedarikçi ile iletişim kurun

Spindel- und Lagerungstechnik Fraureuth GmbH

Spindel- und Lagerungstechnik Fraureuth GmbH

Ball bearings, Spindle Units

Google Map